OPA376 Status: ACTIVE

Precision, Low Noise, Low Iq Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA340 - Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifierT Series
  • OPA337 - MicroSIZE, Single-Supply CMOS Operational Amplifiers MicroAmplifier Series
 OPA2376 OPA376OPA4376 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.2  2.2  2.2  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.95  0.95  0.95  
GBW(Typ)(MHz)5.5  5.5  5.5  
Slew Rate(Typ)(V/us)2  2  2  
VIO (25 deg C)(Max)(mV)0.025  0.025  0.025  
Offset Drift(Typ)(uV/C)0.26  0.26  0.26  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)76  76  76  
Vn at 1kHz(Typ)(nV/rtHz)7.5  7.5  7.5  
Rail-RailOut  Out  Out  
Io(Typ)(mA)+30,-50  +30,-50  +30,-50  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.025  0.025  0.025  
Pin/Package8DSBGA, 8MSOP, 8SOIC  5SC70, 5SOT-23, 8SOIC  14TSSOP  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 0.95 | 1ku   0.65 | 1ku   1.40 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • OPA365: 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier
  • OPA2376: Precision, Low Noise, Low Quiescent Current Operational Amplifier
  • OPA378: Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series
  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier

More Related Products

Product Information

Features

  • LOW NOISE: 7.5nV/√Hz at 1kHz
  • 0.1Hz TO 10Hz NOISE: 0.8µVPP
  • QUIESCENT CURRENT: 760µV (typ)
  • LOW OFFSET VOLTAGE: 5µV (typ)
  • GAIN BANDWIDTH PRODUCT: 5.5MHz
  • RAIL-TO-RAIL OUTPUT
  • SINGLE-SUPPLY OPERATION
  • SUPPLY VOLTAGE: 2.2V to 5.5V
  • SPACE-SAVING PACKAGES:
    • SC-70, SOT23, WCSP, MSOP, TSSOP
  • APPLICATIONS
    • ADC BUFFER
    • AUDIO EQUIPMENT
    • MEDICAL INSTRUMENTATION
    • HANDHELD TEST EQUIPMENT
    • ACTIVE FILTERING
    • SENSOR SIGNAL CONDITIONING

e-trim, NanoStar, NanoFree are trademarks of Texas Instruments Incorporated.

Description

The OPA376 family represent a new generation of low-noise operational amplifiers with e-trim, offering outstanding dc precision and ac performance. Rail-to-rail output, lowoffset (25µV max), low noise (7.5nV/√Hz), quiescent current of 950µA max, and a 5.5MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.

The OPA376 (single version) is available in MicroSIZE SC70-5, SOT23-5, and SO-8 packages. The OPA2376 (dual) is offered in the WCSP-8, MSOP-8, and SO-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA376AIDACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDBVRACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDBVRG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDBVTACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDBVTG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDCKRACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDCKRG4ACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDCKTACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDCKTG4ACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDG4ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDRG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA376AID
AmericasArrow >1k
Newark 114
AsiaFarnell Asia 707
WPI 99
EuropeFarnell 668
Spoerle 150
WorldwideDigiKey 81
Mouser Electronics 386
TI Lead Time*: 20 WeeksOPA376AIDBVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA376AIDBVT
AmericasArrow 500
Newark 510
AsiaFarnell Asia 520
WPI 78
EuropeCompel 351
WorldwideDigiKey >1k
Mouser Electronics 457
TI Lead Time*: 14 WeeksOPA376AIDBVTG4
AsiaFarnell Asia 673
EuropeFarnell 649
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDCKR
EuropeSpoerle >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDCKT
AmericasArrow 250
Newark 299
AsiaFarnell Asia 699
WPI 159
EuropeArrow Northern Europe 250
WorldwideDigiKey 431
TI Lead Time*: 20 WeeksOPA376AIDCKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA376AIDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA376AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA376 Help

Datasheet

Application Notes

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA340   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifierT Series  
OPA337   MicroSIZE, Single-Supply CMOS Operational Amplifier MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   MicroSIZE, Single-Supply CMOS Operational Amplifiers MicroAmplifier Series  
Customers Who Evaluated This Product Also Evaluated...
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA365 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2376 Precision, Low Noise, Low Quiescent Current Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211-HT 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OPA376:

View All Tags

Other Support



Click Here