OPA379 Status: ACTIVE

1.8V, 2.9uA, 90kHz Rail-to-Rail I/O Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA333 - Similar to OPA379 with higher GBW and Lower VIO
 OPA2379 OPA379OPA4379 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.0055  0.0055  0.0055  
GBW(Typ)(MHz)0.09  0.09  0.09  
Slew Rate(Typ)(V/us)0.03  0.03  0.03  
VIO (25 deg C)(Max)(mV)1.5  1.5  1.5  
Offset Drift(Typ)(uV/C)1.5  1.5  1.5  
IIB(Max)(pA)50  50  50  
CMRR(Min)(dB)90  90  90  
Vn at 1kHz(Typ)(nV/rtHz)80  80  80  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)  1.5  
Pin/Package8SOIC, 8SOT-23  5SC70, 5SOT-23, 8SOIC  14TSSOP  
Approx. Price (US$) 1.10 | 1ku   0.75 | 1ku   1.50 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125   
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA369: 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier
  • TLV2761: Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • INA333: Low Power, Precision Instrumentation Amplifier
  • OPA335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier

Product Information

Features

  • LOW NOISE: 2.8µVPP (0.1Hz - 10Hz)
  • microPower: 5.5µA (max)
  • LOW OFFSET VOLTAGE: 1.5mV (max)
  • DC PRECISION:
    • CMRR: 100dB
    • PSRR: 2µV/V
    • AOL: 120dB
  • WIDE SUPPLY VOLTAGE RANGE: 1.8V to 5.5V
  • microSize PACKAGES
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • MEDICAL INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The OPA379 family of micropower, low-voltage operational amplifiers is designed for battery-powered applications. These amplifiers operate on a supply voltage as low as 1.8V (±0.9V). High-performance, single-supply operation with rail-to-rail capability (w1i0dmeVramngaex)ofmaapkpeliscatthioensO.PA379 family useful for a

In addition to microSize packages, the OPA379 family of op amps features impressive bandwidth (()kHz), low bias current (5pA), and low noise (80nV/√Hz) relative to the very low quiescent current (5.5mA max).

The OPA379 (single) is available in SC70-5, SOT23-5, and SO-8 packages. The OPA2379 (dual) comes in SOT23-8 and SO-8 packages. The OPA4379 (quad) is offered in a TSSOP-14 package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA379AIDACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDBVRACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDBVRG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDBVTACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDBVTG4ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDCKRACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDCKRG4ACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDCKTACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDCKTG4ACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA379AIDRACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA379AIDRG4ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA379AID
AmericasAvnet 220
Newark 278
Rochester Electronics >1k
AsiaFarnell Asia 278
WPI 100
WorldwideDigiKey 273
Mouser Electronics 184
TI Lead Time*: 14 WeeksOPA379AIDBVR
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA379AIDBVRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA379AIDBVT
AmericasAvnet 250
Rochester Electronics >1k
AsiaFarnell Asia 94
EuropeFarnell 65
WorldwideMouser Electronics 5
TI Lead Time*: 14 WeeksOPA379AIDBVTG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA379AIDCKR
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA379AIDCKRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA379AIDCKT
AsiaWPI 65
EuropeCompel 452
WorldwideMouser Electronics 298
TI Lead Time*: 14 WeeksOPA379AIDCKTG4
EuropeEBV Elektronik 500
TI Lead Time*: 20 WeeksOPA379AIDG4
AsiaFarnell Asia 155
EuropeFarnell 114
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA379AIDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA379AIDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA379AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA379AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA379 Help

Datasheet

Application Notes

Solution Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA379 with higher GBW and Lower VIO  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE      
REF1112   1uA, SOT23-3 10ppm/C Shunt Voltage Reference   VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE   1uA, SOT23-3 10ppm/C Shunt Voltage Reference    
Customers Who Evaluated This Product Also Evaluated...
OPA369 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
TLV2761 Single 1.8-V, Micro-power, Rail-to-Rail, Single Supply Amplifier PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
OPA335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA376 Precision, Low Noise, Low Iq Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
OPA378 Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
SN74LVC07A Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS5430-Q1 Automotive Catalog 3-A Wide-Input-Range Step-Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA379:

View All Tags

Other Support



Click Here