|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners. Description
The OPA3832 is a triple, low-power, high-speed, fixed-gain amplifier designed to operate on a single +3V to +11V supply. Operation on ±1.5V to ±5.5V supplies is also supported. The input range extends below ground and to within 1.7V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 30mV of ground and 60mV of the positive supply. The high output drive current and low differential gain and phase errors also make it ideal for single-supply consumer video products. Low distortion operation is ensured by high bandwidth (80MHz) and slew rate (350V/µs), making the OPA3832 an ideal input buffer stage to 3V and 5V CMOS converters. Unlike earlier low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA3832ID | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| OPA3832IDG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| OPA3832IDR | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA3832IDRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA3832IPW | ACTIVE | -40 to 85 | 1.05 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| OPA3832IPWG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| OPA3832IPWR | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
| OPA3832IPWRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA3832ID | |||
| Asia | Farnell Asia | 500 | |
| Europe | Farnell | 500 | |
| Worldwide | DigiKey | 132 | |
| TI Lead Time*: 20 WeeksOPA3832IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA3832IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA3832IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA3832IPW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 243 | |
| TI Lead Time*: 20 WeeksOPA3832IPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA3832IPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA3832IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA3832ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA3832IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA3832 
| Name | Part # | Company | Tool / Software Type |
| FREE DEM-OPA-SO-3B | DEM-OPA-SO-3B | Texas Instruments | Development Boards/EVMs |
| FREE DEM-OPA-SSOP-3B | DEM-OPA-SSOP-3B | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OPA832 | Low-Power, Single-Supply, Fixed-Gain Video Buffer Amplifier | VIDEO FUNCTIONS-FIXED GAIN | TI customers also evaluated this product. |
| OPA2832 | Dual, Low Power, High-Speed , Fixed Gain Operational Amplifier | VIDEO FUNCTIONS-FIXED GAIN | TI customers also evaluated this product. |
| OPA2830 | Dual, Low-Power, Single-Supply Wideband Operational Amplifier | HIGH SPEED AMPLIFIER-RAIL TO RAIL | TI customers also evaluated this product. |
| TPS2413 | N+1 and OR-ing Power Rail Controller | HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS | TI customers also evaluated this product. |
| OPA4830 | Quad, Low-Power, Single-Supply, Wideband Operational Amplifier | HIGH SPEED AMPLIFIER-RAIL TO RAIL | TI customers also evaluated this product. |
| OPA830 | Low-Power, Single-Supply Operational Amplifier | HIGH SPEED AMPLIFIER-RAIL TO RAIL | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| ISO3088 | Isolated 5-V Full & Half-Duplex RS-485 Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| MSP430F2419 | 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number