|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The OPA354 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9mA per channel. The OPA354 series op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting wide dynamic range. For applications requiring the full 100mA continuous output current, single and dual SO-8 PowerPAD versions are available. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA4354AID | ACTIVE | -40 to 125 | 1.80 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| OPA4354AIDG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| OPA4354AIDR | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| OPA4354AIDRG4 | ACTIVE | -40 to 125 | 1.60 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| OPA4354AIPWR | ACTIVE | -40 to 125 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | |||
| OPA4354AIPWRG4 | ACTIVE | -40 to 125 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | |||
| OPA4354AIPWT | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | Purchase Samples | ||
| OPA4354AIPWTG4 | ACTIVE | -40 to 125 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:45 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA4354AID | |||
| Americas | Arrow | 30 | |
| Avnet | 9 | ||
| Rochester Electronics | 6 | ||
| Asia | Farnell Asia | 187 | |
| Europe | Avnet-SILICA | 10 | |
| Farnell | 177 | ||
| Spoerle | 106 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 44 | ||
| TI Lead Time*: 20 WeeksOPA4354AIDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4354AIDR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 802 | |
| TI Lead Time*: 20 WeeksOPA4354AIDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4354AIPWR | |||
| Americas | Arrow | >1k | |
| Newark | 980 | ||
| Asia | Farnell Asia | 1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksOPA4354AIPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4354AIPWT | |||
| Americas | Arrow | 750 | |
| Rochester Electronics | 500 | ||
| Asia | WPI | 49 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 412 | ||
| TI Lead Time*: 20 WeeksOPA4354AIPWTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA4354AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIPWT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4354AIPWTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA4354 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OPA2354 | 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA4820 | Quad, Unity-Gain, Low-Noise, Voltage-Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |

No Tags are Available for this Part Number