OPA4364 Status: ACTIVE

1.8V, High CMR, RRIO Op Amp


      
         
Alert me about changes<br/>to this product

See Also

  • OPA4374 - Similar to OPA4364 with VIO(5mV) and GBW(6.5MHz)
 OPA2364 OPA364 OPA4364
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.75  0.75  0.75  
GBW(Typ)(MHz)7  7  7  
Slew Rate(Typ)(V/us)5  5  5  
VIO (25 deg C)(Max)(mV)0.9  0.5  2.5  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)74  74  74  
Vn at 1kHz(Typ)(nV/rtHz)17  17  17  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8SOIC  5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 0.95 | 1ku   0.60 | 1ku   1.40 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of OPA4364

Version Part Number Definition
Automotive OPA4364-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • OPA2364: 1.8V, High CMR, RRIO Op Amp
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74HC244: Octal Buffers And Line Drivers With 3-State Outputs
  • TPS76801: Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response

Product Information

Features

  • 1.8V OPERATION
  • MicroSIZE PACKAGES
  • BANDWIDTH: 7MHz
  • CMRR: 90dB (typical)
  • SLEW RATE: 5V/µs
  • LOW OFFSET: 500 µV (max)
  • QUIESCENT CURRENT: 750 µA/Channel (max)
  • SHUTDOWN MODE: <1 µA/Channel
  • APPLICATIONS
    • SIGNAL CONDITIONING
    • DATA ACQUISITION
    • PROCESS CONTROL
    • ACTIVE FILTERS
    • TEST EQUIPMENT

Description

The OPA363 and OPA364 families are high-performance CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8V (±0.9) to 5.5V (±2.75). Applications include sensor amplification and signal conditioning in battery powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This results in excellent performance for driving Analog-to-Digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10mV of the rails.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA4364AIDACTIVE-40 to 1251.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4364AIDG4ACTIVE-40 to 1251.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4364AIDRACTIVE-40 to 1251.40 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4364AIDRG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4364AIPWRACTIVE-40 to 1251.40 | 1kuTSSOP (PW) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4364AIPWRG4ACTIVE-40 to 1251.40 | 1kuTSSOP (PW) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4364AIPWTACTIVE-40 to 1251.55 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4364AIPWTG4ACTIVE-40 to 1251.55 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA4364AID
AmericasAvnet 14
AsiaWPI 59
WorldwideDigiKey 102
Mouser Electronics 373
TI Lead Time*: 20 WeeksOPA4364AIDG4
EuropeAvnet-SILICA 106
WorldwideDigiKey  Available
Mouser Electronics 78
TI Lead Time*: 20 WeeksOPA4364AIDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4364AIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4364AIPWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4364AIPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4364AIPWT
AmericasAvnet 500
Newark 128
Rochester Electronics 15
AsiaFarnell Asia 195
EuropeFarnell 195
WorldwideDigiKey 253
Mouser Electronics 154
TI Lead Time*: 20 WeeksOPA4364AIPWTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA4364AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIPWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4364AIPWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA4364 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA4374   Quad 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA4364 with VIO(5mV) and GBW(6.5MHz)  
Customers Who Evaluated This Product Also Evaluated...
OPA2364 1.8V, High CMR, RRIO Op Amp PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74HC244 Octal Buffers And Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS76801 Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
NE5532 Dual Low-Noise High-Speed Audio Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS3307-33 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA4364:

View All Tags

Other Support



Click Here