OPA4374 Status: ACTIVE

Quad 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA4364 - Similar to OPA4374 with VIO(2.5mV) and GBW(7MHz)

Datasheet

Download - PDF Icon

 OPA2374 OPA374 OPA4374
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.3  2.3  2.3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.75  0.75  0.75  
GBW(Typ)(MHz)6.5  6.5  6.5  
Slew Rate(Typ)(V/us)5  5  5  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)80  80  80  
Vn at 1kHz(Typ)(nV/rtHz)30  30  30  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC, 8SOT-23  5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  -40 to 85  
Approx. Price (US$) 0.65 | 1ku   0.36 | 1ku   0.95 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2374: Dual 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier
  • SN74LV4051A: 8-Channel Analog Multiplexer/Demultiplexer
  • CSD25401Q3: P-Channel NexFET&#153; Power MOSFET
  • CC2511F32: 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface

Product Information

Features

  • LOW OFFSET: 5mV (max)
  • LOW IB: 10pA (max)
  • HIGH BANDWIDTH: 6.5MHz
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • SINGLE SUPPLY: +2.3V to +5.5V
  • SHUTDOWN: OPAx373
  • SPECIFIED UP TO +125°C
  • MicroSIZE PACKAGES: SOT23-5, SOT23-6, SOT23-8 and DFN-10
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • BATTERY-POWERED DEVICES
    • ACTIVE FILTERS
    • DRIVING A/D CONVERTERS

All trademarks are the property of their respective owners.

Description

The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5MHz) and slew rate (5V/µs). The input range extends 200mV beyond the rails and the output range is within 25mV of the rails. The speed/power ratio and small size make them ideal for portable and battery-powered applications.

The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1µA.

The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of +2.7V to +5.5V, with operation from +2.3V to +5.5V. All models are specified for –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA4374AIDACTIVE-40 to 851.05 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4374AIDG4ACTIVE-40 to 851.05 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4374AIDRACTIVE-40 to 850.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4374AIDRG4ACTIVE-40 to 850.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4374AIPWRACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4374AIPWRG4ACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4374AIPWTACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4374AIPWTG4ACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 14 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA4374AID
AmericasArrow >1k
Rochester Electronics >1k
EuropeSpoerle 30
WorldwideDigiKey 12
Mouser Electronics 40
TI Lead Time*: 20 WeeksOPA4374AIDG4
WorldwideDigiKey  Available
TI Lead Time*: 26 WeeksOPA4374AIDR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 26 WeeksOPA4374AIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4374AIPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4374AIPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4374AIPWT
AmericasRochester Electronics 250
EuropeAbacus Polar >1k
WorldwideDigiKey 156
Mouser Electronics 304
TI Lead Time*: 20 WeeksOPA4374AIPWTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA4374AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIPWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4374AIPWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA4374 Help

Datasheet

Application Notes

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA4364   1.8V, High CMR, RRIO Op Amp   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA4374 with VIO(2.5mV) and GBW(7MHz)  
ADS7816   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter    
Customers Who Evaluated This Product Also Evaluated...
OPA2374 Dual 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
SN74LV4051A 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
CSD25401Q3 P-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
CC2511F32 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54810 5V Input 8A Synchronous Buck Converter with Adjustable Output Voltage DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TMS320LF2406A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
SN74CBT3257 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TLC2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here