OPA454 Status: ACTIVE

High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable


      
         
Alert me about changes<br/>to this product

See Also

  • OPA445 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OPA453 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OPA452 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
 OPA454
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)10  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)100  
Iq per channel(Max)(mA)4  
GBW(Typ)(MHz)2.5  
Slew Rate(Typ)(V/us)13  
VIO (25 deg C)(Max)(mV)4  
Offset Drift(Typ)(uV/C)1.6  
IIB(Max)(pA)100  
CMRR(Min)(dB)100  
Vn at 1kHz(Typ)(nV/rtHz)47  
Io(Typ)(mA)150  
Offset Voltage (+/-)(Max)(mV)4  
Pin/Package8SO PowerPAD  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 2.75 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA445: High Voltage FET-Input Operational Amplifier
  • OPA453: 80V, 50mA Operational Amplifiers
  • OPA452: 80V, 50mA Operational Amplifiers
  • OPA547: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA541: High Power Monolithic Operational Amplifier
  • OPA551: High-Voltage, High-Current Operational Amplifiers

Product Information

Features

  • WIDE POWER-SUPPLY RANGE:
    ±5V (10V) to ±50V (100V)
  • HIGH OUTPUT LOAD DRIVE: IO > ±50mA
  • WIDE OUTPUT VOLTAGE SWING: 1V to Rails
  • INDEPENDENT OUTPUT DISABLE ORSHUTDOWN
  • WIDE TEMPERATURE RANGE: -40°C to +85°C
  • SO-8 PACKAGE
  • APPLICATIONS
    • TEST EQUIPMENT
    • AVALANCHE PHOTODIODE:
      High-V Current Sense
    • PIEZOELECTRIC CELLS
    • TRANSDUCER DRIVERS
    • SERVO DRIVERS
    • AUDIO AMPLIFIERS
    • HIGH-VOLTAGE COMPLIANCE CURRENT SOURCES
    • GENERAL HIGH-VOLTAGE REGULATORS/POWER

Description

The OPA454 is a low-cost operational amplifier withhigh voltage (100V) and relatively high current drive (50mA). It is unity-gain stable and has a gain-bandwidth product of 2.5MHz.

The OPA454 is internally protected against over-temperature conditions and current overloads. It is fully specified to perform over a wide power-supply range of ±5V to ±50V or on a single supply of 10V to 100V. The status flag is an open-drain output that allows it to be easily referenced to standard low-voltage logic circuitry. This high-voltage op amp provides excellent accuracy, wide output swing, and is free from phase inversion problems that are often found in similar amplifiers.

The output can be independently disabled using the Enable/Disable Pin that has its own common return pin to allow easy interface to low-voltage logic circuitry.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
OPA454AIDDAACTIVE-55 to 1253.05 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol
OPA454AIDDAG4ACTIVE-55 to 1253.05 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE 
OPA454AIDDARACTIVE-55 to 1252.75 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
OPA454AIDDARG4ACTIVE-55 to 1252.75 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA454AIDDA
AmericasArrow 107
Avnet 150
Newark 75
WorldwideMouser Electronics 6
TI Lead Time*: 20 WeeksOPA454AIDDAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA454AIDDAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA454AIDDARG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA454AIDDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA454AIDDAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA454AIDDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA454AIDDARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA454 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA445   High Voltage FET-Input Operational Amplifier   PRECISION AMPLIFIER - HIGH VOLTAGE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA453   80V, 50mA Operational Amplifiers   PRECISION AMPLIFIER - HIGH VOLTAGE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OPA452   80V, 50mA Operational Amplifiers   PRECISION AMPLIFIER - HIGH VOLTAGE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
OPA445 High Voltage FET-Input Operational Amplifier PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
OPA453 80V, 50mA Operational Amplifiers PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
OPA452 80V, 50mA Operational Amplifiers PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
OPA547 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA551 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA454:

View All Tags

Other Support



Click Here