|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate. The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail. The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA4703EA/250 | ACTIVE | 4.45 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | |||
| OPA4703EA/250G4 | ACTIVE | 4.45 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| OPA4703EA/2K5 | ACTIVE | 4.05 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4703EA/2K5G4 | ACTIVE | 4.05 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4703UA | ACTIVE | 4.45 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| OPA4703UA/2K5 | ACTIVE | 4.05 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4703UA/2K5G4 | ACTIVE | 4.05 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4703UAG4 | ACTIVE | 4.45 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:48 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA4703EA/250 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA4703EA/250G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA4703EA/2K5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA4703EA/2K5G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA4703UA | |||
| Americas | Arrow | 42 | |
| Worldwide | Mouser Electronics | 100 | |
| TI Lead Time*: 20 WeeksOPA4703UA/2K5 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksOPA4703UA/2K5G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA4703UAG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA4703EA/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703EA/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703EA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703EA/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703UA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703UA/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4703UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA4703 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA4704 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Same as the OPA4703 but optimized for gains of 5 or greater and 3MHz GBW |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-Bit, Quad Voltage Output Digital-to-Analog Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA4348 | 1MHz, 45uA, RRIO, Quad Op Amp | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| INA331 | Low-Power, Single Supply, CMOS, Instumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TVP5146M2 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| AM26LS31 | Quadruple Differential Line Driver | INTERFACE-RS-422 | TI customers also evaluated this product. |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| INA2331 | Low-Power, Single Supply, CMOS, Instumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| REF02 | +5V Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number