|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200A per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail. The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA4705EA/250 | ACTIVE | 2.15 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | |||
| OPA4705EA/250G4 | ACTIVE | 2.15 | 1ku | TSSOP (PW) | 14 | View | 250 | SMALL T&R | |||
| OPA4705EA/2K5 | ACTIVE | 1.95 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4705EA/2K5G4 | ACTIVE | 1.95 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA4705UA | ACTIVE | 2.15 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
| OPA4705UAG4 | ACTIVE | 2.15 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:48 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA4705EA/250 | |||
| Americas | Avnet | 500 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 113 | |
| Mouser Electronics | 79 | ||
| TI Lead Time*: 20 WeeksOPA4705EA/250G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4705EA/2K5 | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4705EA/2K5G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA4705UA | |||
| Americas | Avnet | 35 | |
| Newark | 138 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 138 | |
| Europe | Arrow Southern Europe | 16 | |
| TI Lead Time*: 20 WeeksOPA4705UAG4 | |||
| Europe | Compel | 14 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA4705EA/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4705EA/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4705EA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4705EA/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4705UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA4705UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA4705 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA4704 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Similar to opa4705 but with 3MHz GBW and (0.75mV) VIO |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-Bit, Quad Voltage Output Digital-to-Analog Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA4364 | 1.8V, High CMR, RRIO Op Amp | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC8571 | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number