OPA4727 Status: ACTIVE

e-trim(TM) 20MHz, High Precision CMOS Operational Amplifier

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 OPA2727 OPA4727OPA727 OPA728 
Number of Channels2  4  1  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  12  12  12  
Iq per channel(Max)(mA)6.5  6.5  6.5  6.5  
GBW(Typ)(MHz)20  20  20  20  
Slew Rate(Typ)(V/us)30  30  30  30  
VIO (25 deg C)(Max)(mV)0.15  0.175  0.15  0.15  
Offset Drift(Typ)(uV/C)0.3  0.3  0.3  0.3  
IIB(Max)(pA)500  500  500  500  
CMRR(Min)(dB)94  85  85  85  
Vn at 1kHz(Typ)(nV/rtHz)23  6  23  23  
Rail-Rail Out  Out  Out  
Io(Typ)(mA)40   40   
RatingCatalog  Catalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.15  0.175  0.15   
Pin/Package8SOIC, 8SON  14TSSOP  8MSOP, 8SON  8MSOP, 8SON  
Operating Temp Range(Celsius)   -40 to 125  
Approx. Price (US$) 1.55 | 1ku   2.50 | 1ku   0.95 | 1ku   1.20 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA4376: Precision, Low Noise, Low Quiescent Current Operational Amplifier
  • OPA227: High Precision, Low Noise Operational Amplifiers
  • OPA2335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • OPA369: 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier

More Related Products

Product Information

Features

  • OFFSET: 15µV (typ), 150µV (max)
  • DRIFT: 0.3µV/°C (typ), 1.5µV/°C (max)
  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • BIAS CURRENT: 500pA (max)
  • LOW NOISE: 6nV/Hz at 100kHz
  • THD+N: 0.0003% at 1kHz
  • QUIESCENT CURRENT: 4.3mA/ch
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPA728): 6µA
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER DRIVERS
    • I/V CONVERTER FOR DACs
    • HIGH PERFORMANCE AUDIO
    • PROCESS CONTROL
    • TEST EQUIPMENT

e-trim is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The OPA727 and OPA728 series op amps use a state-of-the-art 12V analog CMOS process and e-trim, a package-level trim, offering outstanding dc precision and ac performance. The extremely low offset (150µV max) and drift (1.5µV/°C) are achieved by trimming the IC digitally after packaging to avoid the shift in parameters as a result of stresses during package assembly. To correct for offset drift, the OPA727 and OPA728 family is trimmed over temperature. The devices feature very high CMRR and open-loop gain to minimize errors.

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA727 and OPA728 well-suited for communication, high-end audio, and active filter applications. With a bias current of less than 500pA, they are well suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

Optimized for single-supply operation up to 12V, the input common-mode range extends to GND for true single-supply functionality. The output swings to within 150mV of the rails, maximizing dynamic range. The low quiescent current of 4.3mA makes it well-suited for use in battery-operated equipment. The OPA728 shutdown version reduces the quiescent current to typically 6µA and features a reference pin for easy shutdown operation with standard CMOS logic in dual-supply applications.

For ease of use, the OPA727 and OPA728 op amp families are fully specified and tested over the supply range of 4V to 12V. The OPA727 (single) and OPA728 (single with shutdown) are available in MSOP-8 and DFN-8; the OPA2727 (dual) is available in DFN-8 and SO-8; and the quad version OPA4727 in TSSOP-14. All versions are specified for operation from -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA4727AIPWACTIVE2.50 | 1kuTSSOP (PW) | 14 View 90 | TUBE  Purchase Samples
OPA4727AIPWG4ACTIVE2.50 | 1kuTSSOP (PW) | 14 View 90 | TUBE  Purchase Samples
OPA4727AIPWRACTIVE2.50 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4727AIPWRG4ACTIVE2.50 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA4727AIPWAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 WeeksNone Reported
View Distributors
   
OPA4727AIPWG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 WeeksNone Reported
View Distributors
   
OPA4727AIPWRAs of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey >1k
OPA4727AIPWRG4As of 11:11 AM GMT, 03 Jul 2009As of 11:11 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA4727AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4727AIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4727AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4727AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA4727 Help

Datasheet

Application Notes

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS8342   16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS   16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels    
Customers Who Evaluated This Product Also Evaluated...
OPA4376 Precision, Low Noise, Low Quiescent Current Operational Amplifier   TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers   TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier   TI customers also evaluated this product.
OPA177 Precision Operational Amplifier   TI customers also evaluated this product.
OPA1013 Precision, Single-Supply Dual Operational Amplifier   TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers   TI customers also evaluated this product.
OPA376 Precision, Low Noise, Low Iq Operational Amplifier   TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers   TI customers also evaluated this product.
OPA363 1.8V, High CMR, RRIO Op Amp with Shutdown   TI customers also evaluated this product.
OPA124 Low Noise Precision Difet Operational Amplifier   TI customers also evaluated this product.
OPA369 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier PRECISION AMPLIFIERS-LOW POWER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here