REF5010: Low Noise, Very Low Drift, Precision Voltage Reference
TMP101: Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function
Product Information
Features
500MHz SMALL-SIGNAL BANDWIDTH
500MHz, 2VPP BANDWIDTH
0.1dB GAIN FLATNESS to 120MHz
10ns CHANNEL SWITCHING TIME
LOW SWITCHING GLITCH: 40mVPP
2300V/µs SLEW RATE
0.035%/0.005° DIFFERENTIAL GAIN, PHASE
QUIESCENT CURRENT = 10.6mA
1.1mA QUIESCENT CURRENT IN SHUTDOWN MODE
88dB OFF ISOLATION IN DISABLE OR SHUTDOWN (10MHz)
APPLICATIONS
VIDEO ROUTER
LCD AND PLASMA DISPLAY
HIGH SPEED PGA
DROP-IN UPGRADE TO AD8174
All other trademarks are the property of their respective owners.
Description
The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500MHz large-signal bandwidth (2VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1dB gain flatness to greater than 120MHz.
System power may be optimized using the chip enable feature for the OPA4872.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:48 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.