OPA4872 Status: ACTIVE

4:1 High Speed Multiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 OPA4872
Iq per channel(Max)(mA)2.75  
Slew Rate(Typ)(V/us)2300  
Io(Typ)(mA)75  
Vs(Min)(V)7  
Vs(Max)(V)12  
Number of Channels1  
Pin/Package14SOIC  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)1100  
Diff Gain(%)0.035  
Diff Phase(deg)0.005  
Vio(Max)(mV)5  
THD (Fc=1 MHz)(Typ)(dB)-75  
Settling Time (0.1%)(Typ)(ns)14  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20  
Available Channels1  
Vn at Flatband(Typ)(nV/rtHz)4.5  
Approx. Price (US$) 2.15 | 1ku  
Iib(Max)(nA)14  
Noninverting Input Current Noise(pA/rtHz)4  
2nd Harmonic(dBc)-60  
3rd Harmonic(dBc)-78  
@ Mhz10  
BW @ G=+2(MHz)500  
0.1 dB BW Flatness(MHz)120  
Inverting Input Current Noise(pA/rtHz)19  
Crosstalk(-dB)-80  
 Samples
 Inventory

Other qualified versions of OPA4872

Version Part Number Definition
Enhanced Product OPA4872-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • OPA4872-EP: Enhanced Product 4:1 High-Speed Multiplexer
  • MPA4609: Quad, Differential I/O, 2X1 Multiplexed, High Gain Preamp
  • OPA875: Single 2:1 High-Speed Video Multiplexer
  • REF5010: Low Noise, Very Low Drift, Precision Voltage Reference
  • TMP101: Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function

Product Information

Features

  • 500MHz SMALL-SIGNAL BANDWIDTH
  • 500MHz, 2VPP BANDWIDTH
  • 0.1dB GAIN FLATNESS to 120MHz
  • 10ns CHANNEL SWITCHING TIME
  • LOW SWITCHING GLITCH: 40mVPP
  • 2300V/µs SLEW RATE
  • 0.035%/0.005° DIFFERENTIAL GAIN, PHASE
  • QUIESCENT CURRENT = 10.6mA
  • 1.1mA QUIESCENT CURRENT IN SHUTDOWN MODE
  • 88dB OFF ISOLATION IN DISABLE OR SHUTDOWN (10MHz)
  • APPLICATIONS
    • VIDEO ROUTER
    • LCD AND PLASMA DISPLAY
    • HIGH SPEED PGA
    • DROP-IN UPGRADE TO AD8174

All other trademarks are the property of their respective owners.

Description

The OPA4872 offers a very wideband 4:1 multiplexer in an SO-14 package. Using only 10.6mA, the OPA4872 provides a user-settable output amplifier gain with greater than 500MHz large-signal bandwidth (2VPP). The switching glitch is improved over earlier solutions using a new (patented) input stage switching approach. This technique uses current steering as the input switch while maintaining an overall closed-loop design. The OPA4872 exhibits an off isolation of 88dB in either Disable or Shutdown mode. With greater than 500MHz small-signal bandwidth at a gain of 2, the OPA4872 gives a typical 0.1dB gain flatness to greater than 120MHz.

System power may be optimized using the chip enable feature for the OPA4872.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA4872IDACTIVE2.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4872IDG4ACTIVE2.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA4872IDRACTIVE2.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA4872IDRG4ACTIVE2.15 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA4872ID
AmericasNewark 31
AsiaFarnell Asia 31
EuropeSpoerle 150
WorldwideDigiKey 101
Mouser Electronics 8
TI Lead Time*: 20 WeeksOPA4872IDG4
EuropeEBV Elektronik 15
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4872IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA4872IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA4872ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4872IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4872IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA4872IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA4872 Help

Datasheet

Application Notes

View Application Notes for Multiplexer

Tools & Software

NamePart # Company Tool / Software Type
FREE DEM-OPA-SO-1EDEM-OPA-SO-1ETexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA4872-EP Enhanced Product 4:1 High-Speed Multiplexer SPECIAL FUNCTION AMPLIFIER-MULTIPLEXER TI customers also evaluated this product.
MPA4609 Quad, Differential I/O, 2X1 Multiplexed, High Gain Preamp SPECIAL FUNCTION AMPLIFIER-MULTIPLEXER TI customers also evaluated this product.
OPA875 Single 2:1 High-Speed Video Multiplexer SPECIAL FUNCTION AMPLIFIER-MULTIPLEXER TI customers also evaluated this product.
REF5010 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here