OPA541 Status: ACTIVE

High Power Monolithic Operational Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA549 - 60V supply with 9A continuous output instead of 80V, 10A.
  • OPA548 - 60V supply with 3A continuous output instead of 80V, 10A.
  • OPA544 - 70V supply with 2A continuous output instead of 80V, 10A.
 OPA541
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)20  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)70  
Iq per channel(Max)(mA)25  
GBW(Typ)(MHz)1.6  
Slew Rate(Min)(V/us)6  
Slew Rate(Typ)(V/us)10  
VIO (25 deg C)(Max)(mV)10  
Offset Drift(Typ)(uV/C)2  
IIB(Max)(pA)50  
CMRR(Min)(dB)95  
Vn at 1kHz(Typ)(nV/rtHz)35  
Io(Typ)(mA)10000  
Offset Voltage (+/-)(Max)(mV)1  
Pin/Package11TO-220  
RatingCatalog  
Operating Temp Range(Celsius)-25 to 85  
Approx. Price (US$) 11.10 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA548: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA544: High-Voltage, High-Current Operational Amplifier
  • OPA454: High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable
  • OPA445: High Voltage FET-Input Operational Amplifier
  • ADS1241: 24-Bit Analog-to-Digital Converter

More Related Products

Product Information

Features

  • POWER SUPPLIES TO ±40V
  • OUTPUT CURRENT TO 10A PEAK
  • PROGRAMMABLE CURRENT LIMIT
  • INDUSTRY-STANDARD PIN OUT
  • FET INPUT
  • TO-3 AND LOW-COST POWER PLASTIC PACKAGES
  • APPLICATIONS
    • MOTOR DRIVER
    • SERVO AMPLIFIER
    • SYNCHRO EXCITATION
    • AUDIO AMPLIFIER
    • PROGRAMMABLE POWER SUPPLY

All trademarks are the property of their respective owners.

Description

The OPA541 is a power operational amplifier capable of operation from power supplies up to ±40V and delivering continuous output currents up to 5A. Internal current limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 is fabricated using a proprietary bipolar/ FET process.

Pinout is compatible with popular hybrid power amplifiers such as the OPA511, OPA512 and the 3573. The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors need not be modified.

The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic package has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA541AMNRND  96.20 | 1ku(LMF) | 8 18 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
OPA541AM-BINRND OPA541AM (ZZ030) | 8   Download CAD Format for this Symbol Replaced by OPA541AM
OPA541APACTIVE-25 to 85 11.10 | 1kuTO-220 (KV) | 11 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA541APG3ACTIVE-25 to 85 11.10 | 1kuTO-220 (KV) | 11 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA541BMNRND  100.85 | 1ku(LMF) | 8 18 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
OPA541SMNRND  109.25 | 1ku(LMF) | 8 18 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
OPA541SM-BIOBSOLETE OPA541SM (LMF) | 8    Replaced by OPA541SM

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 WeeksOPA541AM
AmericasArrow 228
Avnet 7
Newark 183
Rochester Electronics 220
AsiaFarnell Asia 30
EuropeFarnell 25
TI Lead Time*: 26 WeeksOPA541AP
AmericasArrow >1k
Newark 608
AsiaFarnell Asia 622
EuropeAvnet-SILICA 270
Compel 547
Spoerle 332
WorldwideDigiKey >1k
Mouser Electronics 255
TI Lead Time*: 26 WeeksOPA541APG3
WorldwideDigiKey  Available
Mouser Electronics 32
TI Lead Time*: 26 WeeksOPA541BM
AmericasNewark 140
AsiaFarnell Asia 15
EuropeFarnell 15
Call**OPA541SM
AmericasNewark 18
Rochester Electronics 5
AsiaFarnell Asia 7
EuropeEBV Elektronik 6
Farnell 7
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA541AM  Pb-Free (RoHS Exempt) NI N/A for Pkg TypeViewView
OPA541AP RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA541APG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA541BM  Pb-Free (RoHS Exempt) NI N/A for Pkg TypeViewView
OPA541SM  Green (RoHS & no Sb/Br) NI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA541 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA549   High-Voltage, High-Current Op Amp, Excellent Output Swing   PRECISION AMPLIFIER - HIGH OUTPUT CURRENT   60V supply with 9A continuous output instead of 80V, 10A.  
OPA548   High-Voltage, High-Current Op Amp, Excellent Output Swing   PRECISION AMPLIFIER - HIGH OUTPUT CURRENT   60V supply with 3A continuous output instead of 80V, 10A.  
OPA544   High-Voltage, High-Current Operational Amplifier   PRECISION AMPLIFIER - HIGH OUTPUT CURRENT   70V supply with 2A continuous output instead of 80V, 10A.  
Customers Who Evaluated This Product Also Evaluated...
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA547 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA551 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA2544 High-Voltage, High-Current Dual Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA564 1.5A, 24V, 17MHz, Power Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA567 Rail-to-Rail I/O, 2A Power Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA454 High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
OPA445 High Voltage FET-Input Operational Amplifier PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
ADS1241 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA569 Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
ADS8344 16-Bit, 8-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA561 High Current Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
INA101 Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA541:

View All Tags

Other Support



Click Here