OPA547 Status: ACTIVE

High-Voltage, High-Current Op Amp, Excellent Output Swing

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA548 - Continuous output of 3A compared to 500 mA.
  • OPA549 - Continuous output of 9A compared to 500mA.
  • OPA551 - Continuous output of 200mA instead of 500mA. Lower noise.

View all related products


Datasheet

Download - PDF Icon

 OPA547
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)60  
Iq per channel(Max)(mA)15  
GBW(Typ)(MHz)1  
Slew Rate(Min)(V/us)6  
Slew Rate(Typ)(V/us)6  
VIO (25 deg C)(Max)(mV)5  
Offset Drift(Typ)(uV/C)25  
IIB(Max)(pA)500000  
CMRR(Min)(dB)80  
Vn at 1kHz(Typ)(nV/rtHz)90  
Io(Typ)(mA)500  
Offset Voltage (+/-)(Max)(mV)5  
Pin/Package7DDPAK, 7TO-220  
RatingCatalog  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 5.00 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA551: High-Voltage, High-Current Operational Amplifiers
  • OPA548: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA445: High Voltage FET-Input Operational Amplifier
  • OPA454: High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable
  • SN74LVC2GU04: Dual Inverter

More Related Products

Product Information

Features

  • WIDE SUPPLY RANGE
      Single Supply: +8V to +60V
      Dual Supply: ±4V to ±30V
  • HIGH OUTPUT CURRENT:
      500mA Continuous
  • WIDE OUTPUT VOLTAGE SWING
  • FULLY PROTECTED:
      Thermal Shutdown
      Adjustable Current Limit
  • OUTPUT DISABLE CONTROL
  • THERMAL SHUTDOWN INDICATOR
  • HIGH SLEW RATE: 6V/µs
  • LOW QUIESCENT CURRENT
  • PACKAGES:
      7-Lead TO-220, Zip and Straight Leads
      7-Lead DDPAK Surface-Mount
  • APPLICATIONS
    • VALVE, ACTUATOR DRIVERS
    • SYNCHRO, SERVO DRIVERS
    • POWER SUPPLIES
    • TEST EQUIPMENT
    • TRANSDUCER EXCITATION
    • AUDIO AMPLIFIERS

Description

The OPA547 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA547 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA547 is internally protected against over-temperature conditions and current overloads. In addition, the OPA547 was designed to provide an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA547 senses the load indirectly. This allows the current limit to be adjusted from 0mA to 750mA with a 0 to 150 µA control signal. This is easily done with a resistor/potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA547 is in thermal shutdown.

The OPA547 is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. It is specified for operation over the extended industrial temperature range, –40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA547FOBSOLETE OPA547FKTWT DDPAK (KTW) | 7 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by OPA547FKTWT
OPA547F/500ACTIVE-40 to 85 5.00 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA547F/500G3ACTIVE-40 to 85 5.00 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA547FKTWTACTIVE-40 to 85 5.00 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA547FKTWTG3ACTIVE-40 to 85 5.00 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA547TACTIVE-40 to 85 5.00 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA547T-1ACTIVE-40 to 85 5.00 | 1kuTO-220 (KC) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA547T-1G3ACTIVE-40 to 85 5.00 | 1kuTO-220 (KC) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA547TG3ACTIVE-40 to 85 5.00 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA547F/500As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow >1k
 Newark 423
OPA547F/500G3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks EuropeFarnell >1k
OPA547FKTWTAs of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasAvnet >1k
 Mouser Electronics 970
 Newark >1k
 EuropeAbacus Polar >1k
 Avnet-SILICA >1k
 Compel 84
 Farnell 106
 Spoerle 550
OPA547FKTWTG3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks EuropeEBV Elektronik >1k
OPA547TAs of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 308
 DigiKey 605
 Mouser Electronics 247
 Newark >1k
 EuropeAbacus Polar 15
 Arrow Northern Europe 5
 Compel 69
 Farnell 303
 Spoerle >1k
OPA547T-1As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks EuropeSpoerle 28
OPA547T-1G3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 35
 Mouser Electronics 83
OPA547TG3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA547F/500 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA547F/500G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA547FKTWT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA547FKTWTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA547T RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA547T-1 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA547T-1G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA547TG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA547 Help

Datasheet

Application Notes

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
OPA548   High-Voltage, High-Current Op Amp, Excellent Output Swing     Continuous output of 3A compared to 500 mA.  
OPA549   High-Voltage, High-Current Op Amp, Excellent Output Swing     Continuous output of 9A compared to 500mA.  
OPA551   High-Voltage, High-Current Operational Amplifiers     Continuous output of 200mA instead of 500mA. Lower noise.  
OPA445   High Voltage FET-Input Operational Amplifier     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA452   80V, 50mA Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA561   High Current Operational Amplifier     15V supply with 1.2A continuous output instead of 60V, 500mA.  
OPA453   80V, 50mA Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA552   High-Voltage, High-Current Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA541   High Power Monolithic Operational Amplifier     The OPA541 and the OPA561 are also high current op amps  
OPA2336   Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier Series   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   See Literature sbos056f Digitally-Controlled Programmable Power Supply application    
DAC7800   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application    
DAC7801   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application    
DAC7802   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application    
Customers Who Evaluated This Product Also Evaluated...
OPA551 High-Voltage, High-Current Operational Amplifiers   TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing   TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing   TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier   TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier   TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers   TI customers also evaluated this product.
OPA567 Rail-to-Rail I/O, 2A Power Amplifier   TI customers also evaluated this product.
OPA445 High Voltage FET-Input Operational Amplifier PRECISION AMPLIFIERS-HIGH VOLTAGE TI customers also evaluated this product.
OPA454 High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable PRECISION AMPLIFIERS-HIGH VOLTAGE TI customers also evaluated this product.
SN74LVC2GU04 Dual Inverter LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
OPA561 High Current Operational Amplifier PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
OPA452 80V, 50mA Operational Amplifiers PRECISION AMPLIFIERS-HIGH VOLTAGE TI customers also evaluated this product.
TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TL16C2550 1.8-V to 5-V Dual UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
CD4052B CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OPA547:

View All Tags

Other Support



Click 

Here