|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The OPA547 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current. The OPA547 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground. The OPA547 is internally protected against over-temperature conditions and current overloads. In addition, the OPA547 was designed to provide an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA547 senses the load indirectly. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA547F | OBSOLETE | OPA547FKTWT | DDPAK (KTW) | 7 | View | Replaced by OPA547FKTWT | |||||
| OPA547F/500 | ACTIVE | -40 to 85 | 5.00 | 1ku | DDPAK (KTW) | 7 | View | 500 | LARGE T&R | Purchase Samples | |||
| OPA547F/500G3 | ACTIVE | -40 to 85 | 5.00 | 1ku | DDPAK (KTW) | 7 | View | 500 | LARGE T&R | Purchase Samples | |||
| OPA547FKTWT | ACTIVE | -40 to 85 | 5.00 | 1ku | DDPAK (KTW) | 7 | View | 50 | SMALL T&R | Contact TI Distributor or Sales Office | |||
| OPA547FKTWTG3 | ACTIVE | -40 to 85 | 5.00 | 1ku | DDPAK (KTW) | 7 | View | 50 | SMALL T&R | Contact TI Distributor or Sales Office | |||
| OPA547T | ACTIVE | -40 to 85 | 5.00 | 1ku | TO-220 (KVT) | 7 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| OPA547T-1 | ACTIVE | -40 to 85 | 5.00 | 1ku | TO-220 (KC) | 7 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
| OPA547T-1G3 | ACTIVE | -40 to 85 | 5.00 | 1ku | TO-220 (KC) | 7 | View | 50 | TUBE | ||||
| OPA547TG3 | ACTIVE | -40 to 85 | 5.00 | 1ku | TO-220 (KVT) | 7 | View | 50 | TUBE | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:47 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA547F/500 | |||
| Americas | Arrow | >1k | |
| Newark | 247 | ||
| Asia | Farnell Asia | 247 | |
| Europe | Arrow Southern Europe | 1k | |
| TI Lead Time*: 20 WeeksOPA547F/500G3 | |||
| Asia | Farnell Asia | 706 | |
| Europe | Farnell | 691 | |
| TI Lead Time*: 20 WeeksOPA547FKTWT | |||
| Americas | Newark | >1k | |
| Asia | Farnell Asia | 150 | |
| WPI | 80 | ||
| Europe | Abacus Polar | >1k | |
| Arrow Southern Europe | >1k | ||
| Avnet-SILICA | >1k | ||
| Compel | 606 | ||
| Farnell | 150 | ||
| Spoerle | >1k | ||
| TI Lead Time*: 20 WeeksOPA547FKTWTG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksOPA547T | |||
| Americas | Arrow | 607 | |
| Newark | >1k | ||
| Asia | Farnell Asia | 238 | |
| Europe | Arrow Northern Europe | 3 | |
| Avnet-SILICA | 364 | ||
| Compel | 855 | ||
| Farnell | 204 | ||
| Worldwide | DigiKey | 108 | |
| Mouser Electronics | 117 | ||
| TI Lead Time*: 20 WeeksOPA547T-1 | |||
| Americas | Arrow | >1k | |
| Worldwide | Mouser Electronics | 43 | |
| TI Lead Time*: 20 WeeksOPA547T-1G3 | |||
| Americas | Avnet | 35 | |
| TI Lead Time*: 8 WeeksOPA547TG3 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA547F/500 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| OPA547F/500G3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| OPA547FKTWT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| OPA547FKTWTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| OPA547T | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA547T-1 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA547T-1G3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA547TG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA547 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | Continuous output of 3A compared to 500 mA. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | Continuous output of 9A compared to 500mA. |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | Continuous output of 200mA instead of 500mA. Lower noise. |
| OPA445 | High Voltage FET-Input Operational Amplifier | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA452 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA561 | High Current Operational Amplifier | PRECISION AMPLIFIER - WIDE BANDWIDTH | 15V supply with 1.2A continuous output instead of 60V, 500mA. |
| OPA453 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | The OPA541 and the OPA561 are also high current op amps |
| OPA2336 | Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier Series | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | See Literature sbos056f Digitally-Controlled Programmable Power Supply application |
| DAC7800 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application |
| DAC7801 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application |
| DAC7802 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos056f Digitally-Controlled Programmable Power Supply application |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA544 | High-Voltage, High-Current Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA2544 | High-Voltage, High-Current Dual Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA567 | Rail-to-Rail I/O, 2A Power Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA564 | 1.5A, 24V, 17MHz, Power Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA445 | High Voltage FET-Input Operational Amplifier | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| OPA454 | High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| OPA561 | High Current Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| OPA453 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| OPA452 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| XTR101 | Precision, Low Drift 4-20mA Two-Wire Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |

Most Popular Tags for OPA547: