OPA548 Status: ACTIVE

High-Voltage, High-Current Op Amp, Excellent Output Swing

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA549 - Continuous output of 9A instead of 3A.
  • OPA547 - Continuous output of 500mA instead of 3A.
  • OPA561 - 15V supply with 1.2A continuous output instead of 60V, 3A.

View all related products


Datasheet

Download - PDF Icon

 OPA548
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)60  
Iq per channel(Max)(mA)20  
GBW(Typ)(MHz)1  
Slew Rate(Min)(V/us)10  
Slew Rate(Typ)(V/us)10  
VIO (25 deg C)(Max)(mV)10  
Offset Drift(Typ)(uV/C)30  
IIB(Max)(pA)500000  
CMRR(Min)(dB)80  
Vn at 1kHz(Typ)(nV/rtHz)90  
Io(Typ)(mA)3000  
Offset Voltage (+/-)(Max)(mV)5  
Pin/Package7DDPAK, 7TO-220  
RatingCatalog  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 6.90 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA547: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA541: High Power Monolithic Operational Amplifier
  • TMS320F2808: 32-Bit Digital Signal Controller with Flash
  • OPA561: High Current Operational Amplifier
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

More Related Products

Product Information

Features

  • WIDE SUPPLY RANGE
       Single Supply: +8V to +60V
       Dual Supply: ±4V to ±30V
  • HIGH OUTPUT CURRENT:
       3A Continuous
       5A Peak
  • WIDE OUTPUT VOLTAGE SWING
  • FULLY PROTECTED:
       Thermal Shutdown
       Adjustable Current Limit
  • OUTPUT DISABLE CONTROL
  • THERMAL SHUTDOWN INDICATOR
  • HIGH SLEW RATE: 10V/µs
  • LOW QUIESCENT CURRENT
  • PACKAGES:
       7-Lead TO-220, Zip and Straight Leads
       7-Lead DDPAK Surface-Mount
  • APPLICATIONS
    • VALVE, ACTUATOR DRIVERS
    • SYNCHRO, SERVO DRIVERS
    • POWER SUPPLIES
    • TEST EQUIPMENT
    • TRANSDUCER EXCITATION
    • AUDIO AMPLIFIERS

Description

The OPA548 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. A laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current.

The OPA548 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA548 is internally protected against over-temperature conditions and current overloads. In addition, the OPA548 was designed to provide an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA548 senses the load indirectly. This allows the current limit to be adjusted from 0A to 5A with a resistor/potentiometer or controlled digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA548 is in thermal shutdown.

The OPA548 is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. It is specified for operation over the extended industrial temperature range, –40°C to +85°C. A SPICE macromodel is available for design analysis.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA548FOBSOLETE OPA548FKTWT DDPAK (KTW) | 7 View   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by OPA548FKTWT
OPA548F/500ACTIVE-40 to 85 6.90 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA548F/500G3ACTIVE-40 to 85 6.90 | 1kuDDPAK (KTW) | 7 View 500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA548FKTWTACTIVE-40 to 85 6.90 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA548FKTWTG3ACTIVE-40 to 85 6.90 | 1kuDDPAK (KTW) | 7 View 50 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA548TACTIVE-40 to 85 6.90 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA548T-1ACTIVE-40 to 85 6.90 | 1kuTO-220 (KC) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA548T-1G3ACTIVE-40 to 85 6.90 | 1kuTO-220 (KC) | 7 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA548TG3ACTIVE-40 to 85 6.90 | 1kuTO-220 (KVT) | 7 View 50 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA548FAs of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasDigiKey  Available
OPA548F/500As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 500
 DigiKey  Available
 Mouser Electronics 228
OPA548F/500G3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 314
 DigiKey  Available
OPA548FKTWTAs of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasArrow 58
 Avnet 800
 DigiKey >1k
 Mouser Electronics 516
 Newark >1k
 EuropeCompel 78
OPA548FKTWTG3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
 Mouser Electronics 50
 EuropeFarnell 534
OPA548TAs of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 933
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 EuropeArrow Northern Europe 440
 Arrow Southern Europe 410
 Avnet-SILICA 214
 Compel 429
 EBV Elektronik 13
 Farnell 417
 Spoerle 969
OPA548T-1As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 10
 Avnet 10
 Mouser Electronics >1k
 Newark 188
 EuropeArrow Northern Europe 20
 EBV Elektronik 2
OPA548T-1G3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
OPA548TG3As of 11:10 AM GMT, 03 Jul 2009As of 11:10 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
 EuropeAbacus Polar 33
 EBV Elektronik 250
 Farnell 875
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA548F/500 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA548F/500G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA548FKTWT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA548FKTWTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
OPA548T RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA548T-1 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA548T-1G3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
OPA548TG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA548 Help

Datasheet

Application Notes

Simulation Models

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
OPA549   High-Voltage, High-Current Op Amp, Excellent Output Swing     Continuous output of 9A instead of 3A.  
OPA547   High-Voltage, High-Current Op Amp, Excellent Output Swing     Continuous output of 500mA instead of 3A.  
OPA561   High Current Operational Amplifier     15V supply with 1.2A continuous output instead of 60V, 3A.  
OPA567   Rail-to-Rail I/O, 2A Power Amplifier     5V supply with 2A continuous output instead of 60V, 3A.  
OPA541   High Power Monolithic Operational Amplifier     OPA541 and OPA561 are high current op amps  
OPA445   High Voltage FET-Input Operational Amplifier     OPA445, OPA452, OPA453, OPA551, and OPA552 are also high voltage op amps  
OPA452   80V, 50mA Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA453   80V, 50mA Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA551   High-Voltage, High-Current Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA552   High-Voltage, High-Current Operational Amplifiers     OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps  
OPA2336   Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier Series   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   See Literature sbos070b    
DAC7800   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos070b    
DAC7801   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos070b    
DAC7802   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos070b    
Customers Who Evaluated This Product Also Evaluated...
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing   TI customers also evaluated this product.
OPA547 High-Voltage, High-Current Op Amp, Excellent Output Swing   TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier   TI customers also evaluated this product.
OPA551 High-Voltage, High-Current Operational Amplifiers   TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier   TI customers also evaluated this product.
OPA567 Rail-to-Rail I/O, 2A Power Amplifier   TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers   TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU TI customers also evaluated this product.
OPA561 High Current Operational Amplifier PRECISION AMPLIFIERS-WIDE BANDWIDTH TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATORS TI customers also evaluated this product.
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
OPA569 Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current PRECISION AMPLIFIERS-LOW NOISE TI customers also evaluated this product.
TPA6203A1 1.25-W Mono, Fully Differential, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OPA548:

View All Tags

Other Support



Click 

Here