|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The OPA549 is a low-cost, high-voltage/high-current operational amplifier ideal for driving a wide variety of loads. This laser-trimmed monolithic integrated circuit provides excellent low-level signal accuracy and high output voltage and current. The OPA549 operates from either single or dual supplies for design flexibility. The input common-mode range extends below the negative supply. The OPA549 is internally protected against over-temperature conditions and current overloads. In addition, the OPA549 provides an accurate, user-selected current limit. Unlike other designs which use a "power" resistor in series with the output current path, the OPA549 senses the load indirectly. This allows the current limit to be adjusted from 0A to 10A with a resistor/potentiometer, or controlled digitally with a voltage-out or current-out Digital-to-Analog Converter (DAC). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA549S | ACTIVE | -40 to 125 | 12.00 | 1ku | Power Package (KVC) | 11 | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| OPA549SG3 | ACTIVE | -40 to 125 | 12.00 | 1ku | Power Package (KVC) | 11 | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| OPA549T | ACTIVE | -40 to 125 | 12.00 | 1ku | TO-220 (KV) | 11 | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| OPA549TG3 | ACTIVE | -40 to 125 | 12.00 | 1ku | TO-220 (KV) | 11 | 25 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:45 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 26 WeeksOPA549S | |||
| Americas | Avnet | 1 | |
| Newark | 133 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 65 | ||
| TI Lead Time*: 26 WeeksOPA549SG3 | |||
| Asia | Farnell Asia | 355 | |
| Europe | Farnell | 355 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 26 WeeksOPA549T | |||
| Americas | Arrow | 550 | |
| Newark | 405 | ||
| Asia | Farnell Asia | 420 | |
| Europe | Avnet-SILICA | 25 | |
| Compel | 336 | ||
| Worldwide | Mouser Electronics | 3 | |
| TI Lead Time*: 26 WeeksOPA549TG3 | |||
| Americas | Avnet | 16 | |
| Europe | Avnet-SILICA | 10 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA549S | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA549SG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA549T | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| OPA549TG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA549 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | 80V supply with 5A continuous output instead of 60V, 9A. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | Continuous output of 3A instead of 9A. |
| OPA547 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | Continuous output of 500mA instead of 9A. |
| OPA445 | High Voltage FET-Input Operational Amplifier | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA544 | High-Voltage, High-Current Operational Amplifier | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | 70V supply with 2A continuous output current instead of 60V, 9A. |
| OPA452 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA453 | 80V, 50mA Operational Amplifiers | PRECISION AMPLIFIER - HIGH VOLTAGE | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER - HIGH OUTPUT CURRENT | OPA445, OPA452, OPA453, OPA551, and OPA552 are high voltage op amps |
| OPA561 | High Current Operational Amplifier | PRECISION AMPLIFIER - WIDE BANDWIDTH | The OPA541 and the OPA561 are also high current op amps |
| OPA2336 | Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier Series | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7800 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7801 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| DAC7802 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER |
Choose DAC780X based on digital interface: DAC7800 - 12-bit interface, DAC7801- 8-bit interface + 4 bit, DAC7802 - serial interface
See Literature sbos093e Digitally-Controlled Programmable Power Supply application |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA547 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA544 | High-Voltage, High-Current Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA2544 | High-Voltage, High-Current Dual Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA564 | 1.5A, 24V, 17MHz, Power Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA567 | Rail-to-Rail I/O, 2A Power Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| ADS805 | 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| OPA561 | High Current Operational Amplifier | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| OPA445 | High Voltage FET-Input Operational Amplifier | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| OPA569 | Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| OPA454 | High Voltage (100V), High-Current (50mA) Operational Amplifiers, G=1 Stable | PRECISION AMPLIFIER-HIGH VOLTAGE | TI customers also evaluated this product. |
| ADS8364 | 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1212 | 22-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC7741 | 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7744 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |

Most Popular Tags for OPA549: