|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The OPA569 is a low-cost, high-current, operational amplifier designed for driving a wide variety of loads while operating on low-voltage supplies. It operates from either single or dual supplies for design flexibility and has rail-to-rail swing on the input and output. Typical output swing is within 150mV of the supply rails, with output current of 2A. Output swing closer to the rails is achievable with lighter loads. The OPA569 is unity gain stable, has low dc errors, is easy to use, and free from the phase inversion problems found in some power amplifiers. High performance is maintained at voltage swings near the output rails. The OPA569 provides an accurate user-selected current limit that is set with an external resistor, or digitally adjusted via a Digital-to-Analog Converter. The OPA569 output can be independently disabled using the Enable pin, saving power and protecting the load. The IMONITOR pin provides a 1:475 bidirectional copy of the output current. This eliminates the need for a series current shunt resistor, allowing more voltage to be applied to the load. This pin can be used for simple monitoring, or feedback control to establish constant output current. Two flags are provided: one for warning of thermal over-stress, and one for current limit condition. The Thermal Flag pin can be connected to the Enable pin to provide a thermal shutdown solution. Packaged in the Texas Instruments PowerPAD package, it is small and easy to heat sink. The OPA569 is specified for operation over the extended industrial temperature range, 40°C to +85°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| OPA569AIDWP | ACTIVE | -55 to 125 | 4.30 | 1ku | SO PowerPAD (DWP) | 20 | View | 25 | TUBE | ||
| OPA569AIDWPG4 | ACTIVE | -55 to 125 | 4.30 | 1ku | SO PowerPAD (DWP) | 20 | View | 25 | TUBE | ||
| OPA569AIDWPR | ACTIVE | -55 to 125 | 3.90 | 1ku | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | Purchase Samples | |
| OPA569AIDWPRG4 | ACTIVE | -55 to 125 | 3.90 | 1ku | SO PowerPAD (DWP) | 20 | View | 1000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| OPA569AIDWP | As of 11:10 AM GMT, 03 Jul 2009 | As of 11:10 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 566 | |||
| Avnet | 159 | |||||
| DigiKey | 251 | |||||
| Mouser Electronics | 214 | |||||
| Newark | 683 | |||||
| Asia | WPI | 32 | ||||
| Europe | Avnet-SILICA | 133 | ||||
| Farnell | 205 | |||||
| Spoerle | 16 | |||||
| OPA569AIDWPG4 | As of 11:10 AM GMT, 03 Jul 2009 | As of 11:10 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | 109 | |||
| DigiKey | Available | |||||
| Europe | EBV Elektronik | 150 | ||||
| Farnell | 83 | |||||
| OPA569AIDWPR | As of 11:10 AM GMT, 03 Jul 2009 | As of 11:10 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Mouser Electronics | 482 | |||||
| Newark | 650 | |||||
| OPA569AIDWPRG4 | As of 11:10 AM GMT, 03 Jul 2009 | As of 11:10 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA569AIDWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA569AIDWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA569AIDWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA569AIDWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA569 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA567 | Rail-to-Rail I/O, 2A Power Amplifier | Does not include current monitor output does not come in PowerPAD package. | |
| OPA561 | High Current Operational Amplifier | 15V supply with 1.2A continuous output instead of 5V, 2A. | |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | 60V supply with 3A continuous output instead of 5V, 2A. | |
| OPA544 | High-Voltage, High-Current Operational Amplifier | 70V supply instead of 5V supply. | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA549 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA567 | Rail-to-Rail I/O, 2A Power Amplifier | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA561 | High Current Operational Amplifier | PRECISION AMPLIFIERS-WIDE BANDWIDTH | TI customers also evaluated this product. |
| OPA541 | High Power Monolithic Operational Amplifier | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA547 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA129 | Ultra-Low Bias Current Difet Operational Amplifier | PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIERS-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |

Most Popular Tags for OPA569: