OPA684 Status: ACTIVE

Low-Power, Current Feedback Operational Amplifier With Disable


      
         
Alert me about changes<br/>to this product

 OPA2684 OPA3684 OPA4684 OPA684
Iq per channel(Max)(mA)3.9  3.9  7.8  3.9  
Slew Rate(Typ)(V/us)820  820  750  820  
GBW(Typ)(MHz)1900  1900  1900  1900  
Io(Typ)(mA)120  120  120  120  
Vs(Min)(V)9  5  5  5  
Vs(Max)(V)12  12  12  12  
Number of Channels2  3  4  1  
Pin/Package8SOIC, 8SOT-23  14SOIC, 16SSOP/QSOP  14SOIC, 14TSSOP  6SOT-23, 8SOIC  
Acl, min stable gain(V/V)1  1  1  1  
BW @ Acl(MHz)210  210  250  210  
Diff Gain(%)0.04  0.04  0.04  0.04  
Diff Phase(deg)0.02  0.02  0.02  0.02  
Vio(Max)(mV)3.5  3.5  4  3.5  
THD (Fc=1 MHz)(Typ)(dB)-79  -79  -79  -79  
Settling Time (0.1%)(Typ)(ns)11  11   11  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)12  12  12  12  
Available ChannelsS, D, T, Q  S, D, T, Q  S, D, T, Q  S, D, T, Q  
Vn at Flatband(Typ)(nV/rtHz)3.7  3.7  3.7  3.7  
Approx. Price (US$) 2.10 | 1ku   2.75 | 1ku   3.30 | 1ku   1.35 | 1ku  
Iib(Max)(nA)13000  13000  15000  13000  
Noninverting Input Current Noise(pA/rtHz)9.4  9.4  9.4  9.4  
2nd Harmonic(dBc)80  80  80  80  
3rd Harmonic(dBc)80  80  80  80  
@ Mhz5  5  5  5  
BW @ G=+2(MHz)170  170  170  170  
0.1 dB BW Flatness(MHz)19  19  19  19  
Inverting Input Current Noise(pA/rtHz)17  17  17  17  
Crosstalk(-dB)70  70  52   
Operating Temp Range(Celsius)-40 to 125  -40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • THS3001: 420-MHz Current-Feedback Amplifier
  • THS3091: Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier
  • OPA695: Ultra-Wideband, Current-Feedback Operational Amplifier with Disable
  • TL3116: Ultra-Fast Low-Power Precision Comparator
  • OPA820: Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier
  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA

More Related Products

Product Information

Features

  • MINIMAL BANDWIDTH CHANGE VERSUS GAIN
  • > 120MHz BANDWIDTH TO GAIN > +10
  • LOW DISTORTION: < –78dBc at 5MHz
  • HIGH OUTPUT CURRENT: 120mA
  • SINGLE +5V TO +12V SUPPLY OPERATION
  • DUAL ±2.5 TO ±6.0V SUPPLY OPERATION
  • LOW SUPPLY CURRENT: 1.7mA
  • LOW SHUTDOWN CURRENT: 100µA
  • APPLICATIONS
    • LOW-POWER BROADCAST VIDEO DRIVERS
    • EQUALIZING FILTERS
    • SAW FILTER HIGH GAIN POST AMPLIFIERS
    • MULTICHANNEL SUMMING AMPLIFIERS
    • PROFESSIONAL CAMERAS
    • ADC INPUT DRIVERS

All trademarks are the property of their respective owners.

Description

The OPA684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBplus amplifier is the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA684IDACTIVE-40 to 851.50 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA684IDBVRACTIVE-40 to 851.35 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA684IDBVRG4ACTIVE-40 to 851.35 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA684IDBVTACTIVE-40 to 851.50 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA684IDBVTG4ACTIVE-40 to 851.50 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA684IDG4ACTIVE-40 to 851.50 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA684IDRACTIVE-40 to 851.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA684IDRG4ACTIVE-40 to 851.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA684ID
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 148
TI Lead Time*: 20 WeeksOPA684IDBVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA684IDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA684IDBVT
AmericasRochester Electronics >1k
WorldwideDigiKey 486
Mouser Electronics 133
TI Lead Time*: 14 WeeksOPA684IDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA684IDG4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
Mouser Electronics 25
TI Lead Time*: 20 WeeksOPA684IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA684IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA684ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA684IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA684 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
DEM-OPA-SO-1A Unpopulated PCB Compatible w/High Speed Wide Bandwidth Op Amps in 8-lead SOIC (D) PkgDEM-OPA-SO-1ATexas InstrumentsDevelopment Boards/EVMs
Unpopulated PCB Compatible w/High Speed, Wide Bandwidth Op Amps in SOT(DBV) PkgDEM-OPA-SOT-1ATexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
THS3091 Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA683 Very Low Power Current Feedback Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA691 Wideband Current Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
TL3116 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
OPA820 Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here