OPA698 Status: ACTIVE

Unity Gain Stable, Wideband Voltage Limiting Amplifier


      
         
Alert me about changes<br/>to this product

 OPA698
Iq per channel(Max)(mA)16.6  
Slew Rate(Typ)(V/us)1100  
GBW(Typ)(MHz)250  
Io(Typ)(mA)120  
Vs(Min)(V)5  
Vs(Max)(V)12  
Number of Channels1  
Pin/Package8SOIC  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)450  
Diff Gain(%)0.012  
Diff Phase(deg)0.008  
Vio(Max)(mV)5  
THD (Fc=1 MHz)(Typ)(dB)-90  
Settling Time (0.1%)(Typ)(ns)15  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20  
Available ChannelsS  
Vn at Flatband(Typ)(nV/rtHz)5.6  
Approx. Price (US$) 1.90 | 1ku  
Iib(Max)(nA)12000  
Noninverting Input Current Noise(pA/rtHz)3  
2nd Harmonic(dBc)74  
3rd Harmonic(dBc)87  
@ Mhz5  
BW @ G=+2(MHz)215  
0.1 dB BW Flatness(MHz)30  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Other qualified versions of OPA698

Version Part Number Definition
Military OPA698M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • OPA699: OPA699: Wideband, High Gain Voltage Limiting Amplifier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • OPA2690: Dual Wideband, Voltage Feedback Operational Amplifier with Disable
  • SN74ALVC164245: 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs
  • THS3001: 420-MHz Current-Feedback Amplifier
  • THS3091: Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier

More Related Products

Product Information

Features

  • HIGH LINEARITY NEAR LIMITING
  • FAST RECOVERY FROM OVERDRIVE: 1ns
  • LIMITING VOLTAGE ACCURACY: ±10mV
  • –3dB BANDWIDTH (G = +1): 450MHz
  • GAIN BANDWIDTH PRODUCT: 250MHz
  • SLEW RATE: 1100V/µs
  • ±5V AND +5V SUPPLY OPERATION
  • HIGH-GAIN VERSION AVAILABLE: OPA699
  • APPLICATIONS
    • FAST LIMITING ANALOG-TO-DIGITAL CONVERTER (ADC) INPUT BUFFERS
    • CCD PIXEL CLOCK STRIPPING
    • VIDEO SYNC STRIPPING
    • HF MIXERS
    • IF LIMITING AMPLIFIERS
    • AM SIGNAL GENERATION
    • NONLINEAR ANALOG SIGNAL PROCESSING
    • OPA688 UPGRADE

All trademarks are the property of their respective owners.

Description

The OPA698 is a wideband, unity-gain stable voltage-feedback op amp that offers bipolar output voltage limiting. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±10mV. The op amp operates linearly to within 20mV of the output limit voltages.

The combination of a narrow nonlinear range and the low limiting offset allows the limiting voltages to be set within 100mV of the desired linear output range. A fast 1ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA698 to be used in all standard op amp applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA698IDACTIVE-40 to 852.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA698IDG4ACTIVE-40 to 852.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA698IDRACTIVE-40 to 851.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA698IDRG4ACTIVE-40 to 851.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA698ID
AsiaWPI 92
WorldwideMouser Electronics 321
TI Lead Time*: 20 WeeksOPA698IDG4
AmericasAvnet 51
AsiaFarnell Asia 8
TI Lead Time*: 20 WeeksOPA698IDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA698IDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA698ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA698IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA698IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA698IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA698 Help

Datasheet

Application Notes

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
DEM-OPA-SO-1A Unpopulated PCB Compatible w/High Speed Wide Bandwidth Op Amps in 8-lead SOIC (D) PkgDEM-OPA-SO-1ATexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA699 OPA699: Wideband, High Gain Voltage Limiting Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA2690 Dual Wideband, Voltage Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS4011 290-MHz Low-Distortion Voltage-Feedback Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
SN74ALVC164245 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
THS3091 Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here