OPA705 Status: ACTIVE

12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA703 - Similar to opa705 but with (0.075)VIO
  • OPA704 - Similar to opa705 but with (0.075)VIO and 3MHz GBW
 OPA2705 OPA4705 OPA705
Number of Channels2  4  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  12  12  
Iq per channel(Max)(mA)0.25  0.25  4  
GBW(Typ)(MHz)1  1  1  
Slew Rate(Typ)(V/us)0.6  0.6  0.6  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)4  4  4  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)66  66  66  
Vn at 1kHz(Typ)(nV/rtHz)45  45  45  
Rail-RailIn, Out  In, Out  In, Out  
Io(Typ)(mA)10    
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  14SOIC, 14TSSOP  5SOT-23, 8PDIP, 8SOIC  
Approx. Price (US$) 1.15 | 1ku   1.95 | 1ku   0.65 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA129: Ultra-Low Bias Current Difet Operational Amplifier
  • OPA703: 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier
  • OPA348: 1MHz, 45uA, RRIO, Single Op Amp

More Related Products

Product Information

Features

  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    • Single Supply: 4V to 12V
    • Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160 uA
  • LIMITED RANGE CMRR: 96dB
  • LOW OFFSET: 0.5m V
  • HIGH SPEED: 1MHz, 0.6V/us
  • MicroSIZE PACKAGES: SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS: Audio,Sensor Applications,Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

Description

The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200A per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability.

The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA705NA/250ACTIVE0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA705NA/250G4ACTIVE0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA705NA/3KACTIVE0.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA705NA/3KG4ACTIVE0.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA705PAACTIVE0.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA705PAG4ACTIVE0.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA705UAACTIVE0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA705UAG4ACTIVE0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOPA705NA/250
AmericasArrow 500
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 435
TI Lead Time*: 14 WeeksOPA705NA/250G4
WorldwideDigiKey  Available
Mouser Electronics 497
TI Lead Time*: 14 WeeksOPA705NA/3K
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksOPA705NA/3KG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA705PA
AmericasNewark 406
Rochester Electronics >1k
AsiaFarnell Asia 406
WorldwideDigiKey 114
Mouser Electronics 314
TI Lead Time*: 14 WeeksOPA705PAG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA705UA
AmericasArrow 25
Newark 464
Rochester Electronics >1k
AsiaFarnell Asia 914
WPI 64
EuropeCompel 25
Farnell 450
WorldwideDigiKey 101
TI Lead Time*: 20 WeeksOPA705UAG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA705NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA705NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA705NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA705NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA705PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA705PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA705UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA705UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA705 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
OPA703   12V, CMOS, Rail-to-Rail I/O, Operational Amplifier   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to opa705 but with (0.075)VIO  
OPA704   12V, CMOS, Rail-to-Rail I/O, Operational Amplifier   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to opa705 but with (0.075)VIO and 3MHz GBW  
Customers Who Evaluated This Product Also Evaluated...
OPA129 Ultra-Low Bias Current Difet Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA703 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA348 1MHz, 45uA, RRIO, Single Op Amp PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA337 MicroSIZE, Single-Supply CMOS Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here