|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs). Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA725AID | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA725AIDBVR | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| OPA725AIDBVRG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| OPA725AIDBVT | ACTIVE | -40 to 125 | 1.00 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| OPA725AIDBVTG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| OPA725AIDG4 | ACTIVE | -40 to 125 | 1.00 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA725AIDR | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA725AIDRG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:47 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA725AID | |||
| Americas | Newark | 316 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 76 | |
| Worldwide | DigiKey | 210 | |
| Mouser Electronics | 58 | ||
| TI Lead Time*: 14 WeeksOPA725AIDBVR | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 14 WeeksOPA725AIDBVRG4 | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 14 WeeksOPA725AIDBVT | |||
| Americas | Arrow | >1k | |
| Avnet | 250 | ||
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 14 WeeksOPA725AIDBVTG4 | |||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 20 WeeksOPA725AIDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA725AIDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA725AIDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA725AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA725AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA725 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA726 | OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp | PRECISION AMPLIFIER - WIDE BANDWIDTH | same as OPA725 but with shutdown |
| OPA2725 | Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier | PRECISION AMPLIFIER - WIDE BANDWIDTH | Same as opa725 ( two channel verson ) |
| OPA2726 | Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier | PRECISION AMPLIFIER - WIDE BANDWIDTH | Two channel version with shutdown. |
| ADS8342 | 16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 16-Bit, 250kSPS, 4-Channel, Parallel Output Analog-to-Digital Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |

No Tags are Available for this Part Number