OPA725 Status: ACTIVE

OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp


      
         
Alert me about changes<br/>to this product

See Also

  • OPA726 - same as OPA725 but with shutdown
  • OPA2725 - Same as opa725 ( two channel verson )
  • OPA2726 - Two channel version with shutdown.
 OPA725
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  
Iq per channel(Max)(mA)5.5  
GBW(Typ)(MHz)20  
Slew Rate(Typ)(V/us)30  
VIO (25 deg C)(Max)(mV)3  
Offset Drift(Typ)(uV/C)4  
IIB(Max)(pA)200  
CMRR(Min)(dB)94  
Vn at 1kHz(Typ)(nV/rtHz)23  
Rail-RailOut  
Io(Typ)(mA)40  
RatingCatalog  
Pin/Package5SOT-23, 8SOIC  
Operating Temp Range(Celsius)-40 to 125  
Approx. Price (US$) 0.90 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier
  • Product Information

    Features

    • BANDWIDTH: 20MHz
    • SLEW RATE: 30V/µs
    • FAST 16-Bit SETTLING TIME
    • LOW NOISE: 6nV/Hz (typ) at 100kHz
    • EXCELLENT CMRR, PSRR, and AOL
    • RAIL-TO-RAIL OUTPUT
    • CM RANGE INCLUDES GND
    • THD+N: 0.0003% (typ) at 1kHz
    • QUIESCENT CURRENT: 5.5mA/ch (max)
    • SUPPLY VOLTAGE: 4V to 12V
    • SHUTDOWN MODE (OPAx726): 6µA/ch
    • APPLICATIONS
      • OPTICAL NETWORKING
      • TRANSIMPEDANCE AMPLIFIERS
      • INTEGRATORS
      • ACTIVE FILTERS
      • A/D CONVERTER BUFFERS
      • I/V CONVERTER FOR DACs
      • PORTABLE AUDIO
      • PROCESS CONTROL

    View All Features in Datasheet

    Description

    The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).

    Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    OPA725AIDACTIVE-40 to 1251.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA725AIDBVRACTIVE-40 to 1250.90 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA725AIDBVRG4ACTIVE-40 to 1250.90 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA725AIDBVTACTIVE-40 to 1251.00 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA725AIDBVTG4ACTIVE-40 to 1251.00 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA725AIDG4ACTIVE-40 to 1251.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA725AIDRACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA725AIDRG4ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:47 AM GMT, 24 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksOPA725AID
    AmericasNewark 316
    Rochester Electronics >1k
    AsiaWPI 76
    WorldwideDigiKey 210
    Mouser Electronics 58
    TI Lead Time*: 14 WeeksOPA725AIDBVR
    AmericasArrow >1k
    TI Lead Time*: 14 WeeksOPA725AIDBVRG4
    AmericasAvnet >1k
    TI Lead Time*: 14 WeeksOPA725AIDBVT
    AmericasArrow >1k
    Avnet 250
    Rochester Electronics >1k
    WorldwideMouser Electronics 5
    TI Lead Time*: 14 WeeksOPA725AIDBVTG4
    WorldwideMouser Electronics 5
    TI Lead Time*: 20 WeeksOPA725AIDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA725AIDR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA725AIDRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    OPA725AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA725AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for OPA725 Help

    Datasheet

    Application Notes

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Part # Name Product Family Comments
    OPA726   OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp   PRECISION AMPLIFIER - WIDE BANDWIDTH   same as OPA725 but with shutdown  
    OPA2725   Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as opa725 ( two channel verson )  
    OPA2726   Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Two channel version with shutdown.  
    ADS8342   16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   16-Bit, 250kSPS, 4-Channel, Parallel Output Analog-to-Digital Converter    
    Customers Who Evaluated This Product Also Evaluated...
    OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here