OPA728 Status: ACTIVE

e-trim 20MHz, High Precision CMOS Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA727 - Same as OPA728 but without shutdown
  • OPA726 - Similar to OPA728 with 3mV VIO and 5.5mA Iq
  • OPA725 - Similar to OPA728 with 3mV VIO and 5.5mA Iq without shutdown
 OPA2727 OPA4727 OPA727 OPA728
Number of Channels2  4  1  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  12  12  12  
Iq per channel(Max)(mA)6.5  6.5  6.5  6.5  
GBW(Typ)(MHz)20  20  20  20  
Slew Rate(Typ)(V/us)30  30  30  30  
VIO (25 deg C)(Max)(mV)0.15  0.175  0.15  0.15  
Offset Drift(Typ)(uV/C)0.3  0.3  0.3  0.3  
IIB(Max)(pA)500  500  500  500  
CMRR(Min)(dB)94  85  85  85  
Vn at 1kHz(Typ)(nV/rtHz)23  6  23  23  
Rail-Rail Out  Out  Out  
Io(Typ)(mA)40   40   
RatingCatalog  Catalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.15  0.175  0.15   
Pin/Package8SOIC, 8SON  14TSSOP  8MSOP, 8SON  8MSOP, 8SON  
Operating Temp Range(Celsius)   -40 to 125  
Approx. Price (US$) 1.55 | 1ku   2.50 | 1ku   0.95 | 1ku   1.20 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA350: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA727: e-trim 20MHz, High Precision CMOS Operational Amplifier
  • OPA726: OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp
  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier

Product Information

Features

  • OFFSET: 15µV (typ), 150µV (max)
  • DRIFT: 0.3µV/°C (typ), 1.5µV/°C (max)
  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • BIAS CURRENT: 500pA (max)
  • LOW NOISE: 6nV/Hz at 100kHz
  • THD+N: 0.0003% at 1kHz
  • QUIESCENT CURRENT: 4.3mA/ch
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPA728): 6µA
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER DRIVERS
    • I/V CONVERTER FOR DACs
    • HIGH PERFORMANCE AUDIO
    • PROCESS CONTROL
    • TEST EQUIPMENT

View All Features in Datasheet

Description

The OPA727 and OPA728 series op amps use a state-of-the-art 12V analog CMOS process and e-trim, a package-level trim, offering outstanding dc precision and ac performance. The extremely low offset (150µV max) and drift (1.5µV/°C) are achieved by trimming the IC digitally after packaging to avoid the shift in parameters as a result of stresses during package assembly. To correct for offset drift, the OPA727 and OPA728 family is trimmed over temperature. The devices feature very high CMRR and open-loop gain to minimize errors.

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA727 and OPA728 well-suited for communication, high-end audio, and active filter applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA728AIDGKRACTIVE-40 to 1251.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA728AIDGKRG4ACTIVE-40 to 1251.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA728AIDGKTACTIVE-40 to 1251.35 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA728AIDGKTG4ACTIVE-40 to 1251.35 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA728AIDRBRACTIVE-40 to 1251.20 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA728AIDRBRG4ACTIVE-40 to 1251.20 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA728AIDRBTACTIVE-40 to 1251.35 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
OPA728AIDRBTG4ACTIVE-40 to 1251.35 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA728AIDGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA728AIDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA728AIDGKT
AsiaWPI 425
WorldwideDigiKey 227
TI Lead Time*: 14 WeeksOPA728AIDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA728AIDRBR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA728AIDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksOPA728AIDRBT
AmericasRochester Electronics >1k
AsiaWPI 250
WorldwideDigiKey 190
TI Lead Time*: 16 WeeksOPA728AIDRBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA728AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA728AIDRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA728 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA727   e-trim 20MHz, High Precision CMOS Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Same as OPA728 but without shutdown  
OPA726   OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA728 with 3mV VIO and 5.5mA Iq  
OPA725   OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA728 with 3mV VIO and 5.5mA Iq without shutdown  
ADS8342   16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   16-Bit, 250kSPS, 4-Channel, Parallel Output Analog-to-Digital Converter    
Customers Who Evaluated This Product Also Evaluated...
OPA350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA727 e-trim 20MHz, High Precision CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA726 OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA129 Ultra-Low Bias Current Difet Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here