OPA846 Status: ACTIVE

Wideband, Low Noise, Voltage Feedback Operational Amplifier


      
         
Alert me about changes<br/>to this product

 OPA842 OPA843 OPA846OPA847 
Iq per channel(Max)(mA)22.5  22.5  13.2  18.9  
Slew Rate(Typ)(V/us)400  1000  625  950  
GBW(Typ)(MHz)200  800  1750  3900  
Io(Typ)(mA)100  100  80  75  
Vs(Min)(V)10  10  10  10  
Vs(Max)(V)12  12  12  12  
Number of Channels1  1  1  1  
Pin/Package5SOT-23, 8SOIC  5SOT-23, 8SOIC  5SOT-23, 8SOIC  8SOIC, 6SOT-23  
Acl, min stable gain(V/V)1  3  7  12  
BW @ Acl(MHz)400  500  500  600  
Diff Gain(%)0.003  0.001  0.02   
Diff Phase(deg)0.008  0.012  0.02   
Vio(Max)(mV)1.2  1.2  0.6  0.5  
THD (Fc=1 MHz)(Typ)(dB)-100  -95  -92  -96  
Settling Time (0.1%)(Typ)(ns)15  7.5  15  20  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)4  4  1.5  1.5  
Available ChannelsS  S  S, D  S  
Vn at Flatband(Typ)(nV/rtHz)2.7  2  1.2  0.85  
Approx. Price (US$) 1.55 | 1ku   1.60 | 1ku   1.70 | 1ku   2.00 | 1ku  
Iib(Max)(nA)37000  37000  21000  42000  
Noninverting Input Current Noise(pA/rtHz)2.7  2.8  2.8  2.5  
2nd Harmonic(dBc)94  96  100  105  
3rd Harmonic(dBc)93  110  112  110  
@ Mhz5  5  5  5  
BW @ G=+2(MHz)200     
0.1 dB BW Flatness(MHz)56  65  140  60  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA847: Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown
  • OPA820: Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier
  • OPA843: Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier
  • OPA657: 1.6GHz, Low Noise, Fet -Input Operational Amplifier
  • OPA656: Wideband, Unity Gain Stable FET-Input Operational Amplifier
  • TPS54286: Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz

More Related Products

Product Information

Features

  • HIGH BANDWIDTH: 400MHz (G = +10)
  • LOW INPUT VOLTAGE NOISE: 1.2nV/√Hz
  • VERY LOW DISTORTION: –100dBc (5MHz)
  • HIGH SLEW RATE: 625V/µs
  • HIGH DC ACCURACY: VIO ±150µV
  • LOW SUPPLY CURRENT: 12.6mA
  • HIGH GAIN BANDWIDTH PRODUCT: 1750MHz
  • STABLE FOR GAINS ≥ 7
  • APPLICATIONS
    • HIGH DYNAMIC RANGE ADC PREAMPS
    • LOW–NOISE, WIDEBAND, TRANSIMPEDANCE AMPLIFIERS
    • WIDEBAND, HIGH GAIN AMPLIFIERS
    • LOW–NOISE DIFFERENTIAL RECEIVERS
    • VDSL LINE RECEIVERS
    • ULTRASOUND CHANNEL AMPLIFIERS
    • SECURITY SENSOR FRONT ENDS
    • UPGRADE FOR THE OPA686, CLC425, AND LMH6624

All trademarks are the property of their respective owners.

Description

The OPA846 combines very high gain bandwidth and large signal performance with very low input voltage noise, while dissipating a low 12.6mA supply current. The classical differential input stage, along with two stages of forward gain and a high power output stage, combine to make the OPA846 an exceptionally low distortion amplifier with excellent DC accuracy and output drive. The voltage-feedback architecture allows all standard op amp applications to be implemented with very high performance.

The combination of low input voltage and current noise, along with a 1.75GHz gain bandwidth product, make the OPA846 an ideal amplifier for wideband transimpedance stages. As a voltage gain stage, the OPA846 is optimized for a flat response at a gain of +10 and is stable down to a gain of +7.

A new external compensation technique can be used to give a very flat frequency response below the minimum stable gain for the OPA846, further improving its already exceptional distortion performance. Using this compensation makes the OPA846 one of the premier 12– to 16–bit Analog–to–Digital (A/D) converter input drivers. The supply current for the OPA846 is precisely trimmed to 12.6mA at +25°C. This, along with carefully defined supply current tempco in the input and output stages, combine to provide exceptional performance over the full specified temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA846IDACTIVE-40 to 851.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA846IDBVRACTIVE-40 to 851.70 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA846IDBVRG4ACTIVE-40 to 851.70 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA846IDBVTACTIVE-40 to 851.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA846IDBVTG4ACTIVE-40 to 851.85 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA846IDG4ACTIVE-40 to 851.85 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA846IDRACTIVE-40 to 851.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA846IDRG4ACTIVE-40 to 851.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksOPA846ID
AmericasAvnet 96
Newark 144
Rochester Electronics >1k
AsiaFarnell Asia 354
EuropeFarnell 209
WorldwideDigiKey 149
Mouser Electronics 145
TI Lead Time*: 20 WeeksOPA846IDBVR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA846IDBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA846IDBVT
AsiaWPI 216
WorldwideMouser Electronics 500
TI Lead Time*: 20 WeeksOPA846IDBVTG4
AsiaFarnell Asia 139
EuropeFarnell 139
TI Lead Time*: 4 WeeksOPA846IDG4
EuropeEBV Elektronik 24
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA846IDR
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA846IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA846ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA846IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA846 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Design Methodology for MFB Filters in ADC Interface ApplicationsMFBFILTER-CALCTexas InstrumentsCalculation Utilities
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
FREE DEM-OPA-ADS-SO-1ADEM-OPA-ADS-SO-1ATexas InstrumentsDevelopment Boards/EVMs
FREE DEM-OPA-SO-1BDEM-OPA-SO-1BTexas InstrumentsDevelopment Boards/EVMs
FREE DEM-OPA-SOT-1BDEM-OPA-SOT-1BTexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA847 Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA820 Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA843 Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA842 Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TPS54286 Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OP07C Low-Offset Voltage Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here