OPA860 Status: ACTIVE

Wide Bandwidth Operational Transconductance Amplifier and Buffer


      
         
Alert me about changes<br/>to this product

 OPA860
Iq per channel(Max)(mA)11.2  
Slew Rate(Typ)(V/us)3500  
GBW(Typ)(MHz)470  
Io(Typ)(mA)15  
Vs(Min)(V)2  
Number of Channels1  
Pin/Package8SOIC  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)470  
Vio(Max)(mV)12  
Available ChannelsS  
Approx. Price (US$) 3.05 | 100u  
Iib(Max)(nA)5000  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA615: Wide Bandwidth, DC Restoration Circuit
  • OPA861: Wide Bandwidth Operational Transconductance Amplifier
  • UC39431: Precision Adjustable Shunt Regulator

Product Information

Features

  • OTA FEATURES
    • Wide Bandwidth (80MHz, Open-Loop, G = +5)
    • High Slew Rate (900V/µs)
    • High Transconductance (95mA/V)
    • External IQ-Control
  • BUFFER FEATURES
    • Closed-Loop Buffer
    • Wide Bandwidth (1600MHz, VO = 1VPP)
    • High Slew Rate (4000V/µs)
    • 60mA Output Current
  • OPA860 FEATURES
    • Low Quiescent Current (11.2mA)
    • Versatile Circuit Function
  • APPLICATIONS
    • Baseline Restore Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Driver
    • AGC-Multiplier

View All Features in Datasheet

Description

The OPA860 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. It includes a wideband, bipolar operational transconductance amplifier (OTA), and voltage buffer amplifier.

The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OTA, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OTA can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA860IDACTIVE-40 to 853.30 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA860IDG4ACTIVE-40 to 853.30 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA860IDRACTIVE-40 to 853.05 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA860IDRG4ACTIVE-40 to 853.05 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA860ID
AmericasAvnet 50
Newark 38
Rochester Electronics >1k
AsiaFarnell Asia 254
WPI 195
EuropeAvnet-SILICA 57
Farnell 239
WorldwideDigiKey 130
Mouser Electronics 99
TI Lead Time*: 20 WeeksOPA860IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA860IDR
EuropeAvnet-SILICA 235
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA860IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA860ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA860IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA860IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA860IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA860 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Unpopulated PCB Compatible w/Wide Bandwidth Transconductance Op Amps in 8-lead SOIC (D) PkgDEM-OTA-SO-1ATexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA615 Wide Bandwidth, DC Restoration Circuit SPECIAL FUNCTION AMPLIFIER-TRANSCONDUCTANCE AMPLIFIER TI customers also evaluated this product.
OPA861 Wide Bandwidth Operational Transconductance Amplifier SPECIAL FUNCTION AMPLIFIER-TRANSCONDUCTANCE AMPLIFIER TI customers also evaluated this product.
UC39431 Precision Adjustable Shunt Regulator POWER SUPPLY SUPPORT-FEEDBACK SIGNAL GENERATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA860:

View All Tags

Other Support



Click Here