OPA861 Status: ACTIVE

Wide Bandwidth Operational Transconductance Amplifier


      
         
Alert me about changes<br/>to this product

 OPA861
Iq per channel(Max)(mA)5.4  
Slew Rate(Typ)(V/us)900  
GBW(Typ)(MHz)400  
Io(Typ)(mA)15  
Vs(Min)(V)4  
Vs(Max)(V)12.6  
Number of Channels1  
Pin/Package6SOT-23, 8SOIC  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)80  
Vio(Max)(mV)12  
Available ChannelsS  
Vn at Flatband(Typ)(nV/rtHz)2.4  
Approx. Price (US$) 1.30 | 100u  
Iib(Max)(nA)1000  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA860: Wide Bandwidth Operational Transconductance Amplifier and Buffer
  • OPA615: Wide Bandwidth, DC Restoration Circuit

Product Information

Features

  • Wide Bandwidth (80MHz, Open-Loop, G = +5)
  • High Slew Rate (900V/µs)
  • High Transconductance (95mA/V)
  • External IQ-Control
  • Low Quiescent Current (5.4mA)
  • APPLICATIONS
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Wideband LED Drivers
    • Control Loop Amplifiers
    • Wideband Active Filters
    • Line Drivers

Description

The OPA861 is a versatile monolithic component designed for wide-bandwidth systems, including high performance video, RF and IF circuitry. The OPA861 is a wideband, bipolar operational transconductance amplifier (OTA).

The OTA or voltage-controlled current source can be viewed as an ideal transistor. Like a transistor, it has three terminals—a high impedance input (base), a low-impedance input/output (emitter), and the current output (collector). The OPA861, however, is self-biased and bipolar. The output collector current is zero for a zero base-emitter voltage. AC inputs centered about zero produce an output current, which is bipolar and centered about zero. The transconductance of the OPA861 can be adjusted with an external resistor, allowing bandwidth, quiescent current, and gain trade-offs to be optimized.

Used as a basic building block, the OPA861 simplifies the design of AGC amplifiers, LED driver circuits for fiber optic transmission, integrators for fast pulses, fast control loop amplifiers and control amplifiers for capacitive sensors, and active filters. The OPA861 is available in SO-8 and SOT23-6 surface-mount packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA861IDACTIVE-40 to 851.40 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA861IDBVRACTIVE-40 to 851.30 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA861IDBVRG4ACTIVE-40 to 851.30 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA861IDBVTACTIVE-40 to 851.40 | 100uSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA861IDBVTG4ACTIVE-40 to 851.40 | 100uSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA861IDG4ACTIVE-40 to 851.40 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA861IDRACTIVE-40 to 851.30 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA861IDRG4ACTIVE-40 to 851.30 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksOPA861ID
AmericasNewark 120
Rochester Electronics >1k
AsiaFarnell Asia 464
EuropeFarnell 448
WorldwideDigiKey 395
Mouser Electronics 265
TI Lead Time*: 20 WeeksOPA861IDBVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA861IDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA861IDBVT
EuropeSpoerle 250
WorldwideDigiKey 366
Mouser Electronics 376
TI Lead Time*: 4 WeeksOPA861IDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA861IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA861IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA861IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA861ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA861IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA861 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Unpopulated PCB Compatible w/Wide Bandwidth Transconductance Op Amps in 8-lead SOIC (D) PkgDEM-OTA-SO-1ATexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA860 Wide Bandwidth Operational Transconductance Amplifier and Buffer SPECIAL FUNCTION AMPLIFIER-TRANSCONDUCTANCE AMPLIFIER TI customers also evaluated this product.
OPA615 Wide Bandwidth, DC Restoration Circuit SPECIAL FUNCTION AMPLIFIER-TRANSCONDUCTANCE AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here