OPT101 Status: ACTIVE

Monolithic Photodiode and Single-Supply Transimpedance Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

 OPT101
Photodiode Active Area(Typ)(mm^2)5.2  
Rise / Fall Time(Typ)(us)28  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA380: High Speed Precision Transimpedance Amplifier
  • OPA381: Precision, Low Power, High-Speed Transimpedance Amplifier
  • Product Information

    Features

    • SINGLE SUPPLY: +2.7 to +36V
    • PHOTODIODE SIZE: 0.090 x 0.090 inch
    • INTERNAL 1M() FEEDBACK RESISTOR
    • HIGH RESPONSIVITY: 0.45A/W (650nm)
    • BANDWIDTH: 14kHz at RF = 1M()
    • LOW QUIESCENT CURRENT: 120µA
    • AVAILABLE IN 8-PIN DIP AND 8-LEAD SURFACE MOUNT PACKAGES
    • APPLICATIONS
      • MEDICAL INSTRUMENTATION
      • LABORATORY INSTRUMENTATION
      • POSITION AND PROXIMITY SENSORS
      • PHOTOGRAPHIC ANALYZERS
      • BARCODE SCANNERS
      • SMOKE DETECTORS
      • CURRENCY CHANGERS

    All trademarks are the property of their respective owners.

    Description

    The OPT101 is a monolithic photodiode with on-chip transimpedance amplifier. Output voltage increases linearly with light intensity. The amplifier is designed for single or dual power supply operation, making it ideal for battery operated equipment.

    The integrated combination of photodiode and transimpedance amplifier on a single chip eliminates the problems commonly encountered in discrete designs such as leakage current errors, noise pick-up and gain peaking due to stray capacitance. The 0.09 x 0.09 inch photodiode is operated in the photoconductive mode for excellent linearity and low dark current.

    The OPT101 operates from +2.7V to +36V supplies and quiescent current is only 120µA. It is available in clear plastic 8-pin DIP and J-formed DIP for surface mounting.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
    OPT101PACTIVE2.75 | 1kuPDIP (NTC) | 8 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    OPT101P-JACTIVE2.75 | 1kuSOP (DTL) | 8 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPT101P-JG4ACTIVE2.75 | 1kuSOP (DTL) | 8 50 | TUBE  
    OPT101PG4ACTIVE2.75 | 1kuPDIP (NTC) | 8 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:13 AM GMT, 09 Feb 2010
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksOPT101P
    AsiaFarnell Asia 29
    EuropeArrow Central Europe 1
    Compel 260
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksOPT101P-J
    AmericasAvnet 214
    Rochester Electronics 87
    AsiaWPI 17
    WorldwideMouser Electronics 94
    TI Lead Time*: 20 WeeksOPT101P-JG4
    WorldwideMouser Electronics 109
    TI Lead Time*: 18 WeeksOPT101PG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    OPT101P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    OPT101P-J RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-250C-72 HRViewView
    OPT101P-JG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-250C-72 HRViewView
    OPT101PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for OPT101 Help

    Datasheet

    Application Notes

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    OPA380 High Speed Precision Transimpedance Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
    OPA381 Precision, Low Power, High-Speed Transimpedance Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for OPT101:

    View All Tags

    Other Support



    Click Here