|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe P82B715 is a bipolar device intended for I2C bus systems applications and supports bidirectional data transfer via the I2C bus. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system. In general, the I2C bus capacitance limit of 400 pF restricts practical communication distances to a few meters. One of the advantages of the P82B715 is that it can isolate bus capacitance such that the total loading (devices, connectors, traces and wires) of the new bus or remote I2C nodes are not apparent to other I2C buses (or nodes). This is achieved by using one P82B715 device at each end of a long cable. The pin Lx of one P82B715 device has to be connected to Lx of the second P82B715 (similarly for Ly). This allows the total system capacitance load to be around 3000 pF. The P82B715 uses unidirectional analog current amplification to increase the current sink capability of I2C chips by a factor of ten and to change the 400-pF I2C bus specification limit into a 4-nF bus wiring capacitance limit. That means longer cables or lower-cost general-purpose wiring may be used to connect two separate I2C-based systems, without worrying about the special voltage levels associated with other I2C bus buffers. Multiple P82B715s can be connected together in a star or multipoint architecture by their Lx/Ly ports, without limit, as long as the total capacitance of the system remains less than about 3000 pF (400 pF or less when referenced to any Sx/Sy connection). In that arrangement, the master and/or slave devices are attached to the Sx/Sy port of each P82B715. The P82B715 alone does not support voltage-level translation, but it simplifies the application of low-cost transistors for this purpose. In normal use, the power-supply voltages at each end of the low-impedance buffered bus line should be the same. If these differ by a significant amount, noise margin is sacrificed. Two or more Sx or Sy I/Os can be interconnected and are also fully compatible with bus buffers that use voltage-level offsets (such as the PCA9515A) because it duplicates and transmits the offset voltage. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| P82B715D | ACTIVE | -40 to 85 | 1.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples |
| P82B715DG4 | ACTIVE | -40 to 85 | 1.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples |
| P82B715DR | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |
| P82B715DRG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |
| P82B715P | ACTIVE | -40 to 85 | 1.60 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |
| P82B715PE4 | ACTIVE | -40 to 85 | 1.60 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksP82B715D | |||
| Americas | Arrow | 125 | |
| Asia | Farnell Asia | 2 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 141 | ||
| TI Lead Time*: 20 WeeksP82B715DG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 96 | ||
| TI Lead Time*: 20 WeeksP82B715DR | |||
| Americas | Arrow | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | 115 | |
| TI Lead Time*: 20 WeeksP82B715DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksP82B715P | |||
| Americas | Arrow | 400 | |
| Newark | 92 | ||
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 92 | |
| Worldwide | DigiKey | 835 | |
| Mouser Electronics | 212 | ||
| TI Lead Time*: 14 WeeksP82B715PE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| P82B715D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| P82B715DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| P82B715DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| P82B715DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| P82B715P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| P82B715PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for P82B715 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCA9515A | Dual Bidirectional I2C Bus and SMBus Repeater | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| PCA9518 | Expandable Five-Channel I2C Hub | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| P82B96 | Dual Bidirectional Bus Buffer | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| PCA9548A | 8-Channel I2C Switch With Reset | I2C (SL)-I2C MULTIPLEXERS AND SWITCHES | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |

No Tags are Available for this Part Number