P82B96 Status: ACTIVE

Dual Bidirectional Bus Buffer

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 P82B96
No. of Outputs2  
VCC(Min)(V)2  
VCC(Max)(V)15  
Pin/Package8PDIP, 8SOIC, 8TSSOP, 8MSOP  
RatingCatalog  
Max Frequency(kHz)400  
Vcc range(V)2.0 to 15.0  
Channel Width2  
Master Side I2C Bus Capacitance Supported(pF)400  
Slave Side I2C Bus Capacitance Supported(pF)400  
5V Tolerant I/OYes  
Open–Drain I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • PCA9515A: Dual Bidirectional I2C Bus and SMBus Repeater
  • P82B715: I2C Bus Extender
  • SN74AHC1G00: Single 2-Input Positive-NAND Gate
  • MSP430F2001: 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator
  • SN74AVC2T45: Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

More Related Products

Product Information

Features

  • Operating Power-Supply Voltage Range of 2 V to 15 V
  • Can Interface Between I2C Buses Operating at Different Logic Levels (2 V to 15 V)
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • Allows Bus Capacitance of 400 pF on the Main I2C Bus (Sx/Sy Side) and 4000 pF on the Transmission Side (Tx/Ty)
  • Outputs on the Transmission Side (Tx/Ty) Have High Sink Capability for Driving Low-Impedance or High-Capacitive Buses
  • I2C Bus Signals Can Be Split Into Pairs of Forward (Tx/Ty) and Reverse (Rx/Ry) Signals for Interface With Optoelectrical Isolators and Similar Devices That Need Unidirectional Input and Output Signal Paths
  • 400-kHz Fast I2C Bus Operation Over at Least 20 Meters of Wire
  • Low Standby Current Consumption
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 3500-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

The P82B96 is a bipolar device that supports bidirectional data transfer between the normal I2C bus and a range of other bus configurations with different voltage and current levels. It can function as the interface without any limitations on the normal I2C operation and clock speed.

One of the advantages of the P82B96 is that it can isolate bus capacitance such that the total loading (devices and trace lengths) of the new bus or remote I2C nodes are not apparent to other I2C buses (or nodes). This device also adds minimal loading to I2C node where it is positioned. Any restrictions on the number of I2C devices in a system, or the physical separation between them, are virtually eliminated.

The P82B96 easily can transmit SDA/SCL signals via balanced transmission lines (twisted pairs) or with galvanic isolation (optocoupling), because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be connected directly (without causing bus latching), to provide an alternative bidirectional signal line with I2C properties.

Two or more Sx or Sy I/Os must not be interconnected. The P82B96 design does not support this configuration. Bidirectional I2C signals do not allow any direction control pin so, instead, slightly different logic low-voltage levels are used at Sx/Sy to avoid latching of this buffer. A regular I2C low applied at the Rx/Ry of a P82B96 is propagated to Sx/Sy as a buffered low with a slightly higher voltage level. If this special buffered low is applied to the Sx/Sy of another P82B96, the second P82B96 does not recognize it as a regular I2C bus low and does not propagate it to its Tx/Ty output. The Sx/Sy side of P82B96 may not be connected to similar buffers that rely on special logic thresholds for their operation, such as the PCA9515A.

The Sx/Sy side is intended only for, and compatible with, the normal I2C logic voltage levels of I2C master and slave devices or Tx/Rx signals of a second P82B96, if required. The Tx/Rx and Ty/Ry I/O pins use the standard I2C logic voltage levels of all I2C parts. If Rx and Tx are connected, Sx can function as either the SDA or SCL line. Similarly, if Ry and Ty are connected, Sy can function as either the SDA or SCL line. There are no restrictions on the interconnection of the Tx/Rx and Ty/Ry I/O pins to other P82B96s, for example in a star or multi-point configuration with the Tx/Rx and Ty/Ry I/O pins on the common bus, and the Sx/Sy side connected to the line-card slave devices.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
P82B96DACTIVE-40 to 851.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
P82B96DG4ACTIVE-40 to 851.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
P82B96DGKRACTIVE-40 to 851.60 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
P82B96DGKRG4ACTIVE-40 to 851.60 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
P82B96DRACTIVE-40 to 851.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
P82B96DRG4ACTIVE-40 to 851.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
P82B96PACTIVE-40 to 851.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Footprint
P82B96PE4ACTIVE-40 to 851.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Footprint
P82B96PWACTIVE-40 to 851.75 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this FootprintPurchase Samples
P82B96PWG4ACTIVE-40 to 851.75 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this FootprintPurchase Samples
P82B96PWRACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Footprint
P82B96PWRG4ACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
P82B96DAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow 30
 Avnet 20
 DigiKey  Available
 Mouser Electronics 148
 Newark 185
 Rochester Electronics 450
 AsiaWPI 208
P82B96DG4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
P82B96DGKRAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics 5
 Newark >1k
 AsiaWPI >1k
P82B96DGKRG4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
P82B96DRAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasAvnet >1k
 DigiKey 45
 Mouser Electronics 14
 Newark >1k
 Rochester Electronics >1k
 AsiaWPI >1k
P82B96DRG4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
P82B96PAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow 400
 DigiKey 422
 Mouser Electronics 47
 Newark 207
 Rochester Electronics >1k
 AsiaWPI 88
P82B96PE4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
P82B96PWAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow 450
 DigiKey  Available
 Mouser Electronics 74
P82B96PWG4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
P82B96PWRAs of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 AsiaWPI >1k
P82B96PWRG4As of 11:09 AM GMT, 03 Jul 2009As of 11:09 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
P82B96D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
P82B96PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
P82B96PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
P82B96PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for P82B96 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator   TI customers also evaluated this product.
PCA9515A Dual Bidirectional I2C Bus and SMBus Repeater   TI customers also evaluated this product.
P82B715 I2C Bus Extender   TI customers also evaluated this product.
PCA9517 Level-Translating I2C Bus Repeater   TI customers also evaluated this product.
TCA4311 Hot Swappable 2-Wire Bus Buffers   TI customers also evaluated this product.
SN74AHC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
SN74AVC2T45 Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC2GU04 Dual Inverter LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC1GU04 Single Inverter Gate LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
ADS7828 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for P82B96:

View All Tags

Other Support



Click 

Here