|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)]. The PCA6107 consists of one 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master. The system master can reset the PCA6107 in the event of a timeout or other improper operation by asserting a low in the active-low reset (RESET) input. The power-on reset puts the registers in their default states and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset/initialization to occur without depowering the part. The PCA6107 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA6107 can remain a simple slave device. The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption and a high-impedance open-drain output pin, P0. Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address, allowing up to eight devices to share the same I2C bus or SMBus. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| PCA6107DW | ACTIVE | -40 to 85 | 1.15 | 1ku | SOIC (DW) | 18 | View | 40 | TUBE | Purchase Samples | |
| PCA6107DWG4 | ACTIVE | -40 to 85 | 1.15 | 1ku | SOIC (DW) | 18 | View | 40 | TUBE | Purchase Samples | |
| PCA6107DWR | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (DW) | 18 | View | 2000 | LARGE T&R | ||
| PCA6107DWRG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SOIC (DW) | 18 | View | 2000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| PCA6107DW | As of 11:08 AM GMT, 03 Jul 2009 | As of 11:08 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | 240 | |||||
| Asia | WPI | 200 | ||||
| PCA6107DWG4 | As of 11:08 AM GMT, 03 Jul 2009 | As of 11:08 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
| Mouser Electronics | 258 | |||||
| PCA6107DWR | As of 11:08 AM GMT, 03 Jul 2009 | As of 11:08 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||
| DigiKey | >1k | |||||
| Asia | WPI | >1k | ||||
| PCA6107DWRG4 | As of 11:08 AM GMT, 03 Jul 2009 | As of 11:08 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCA6107DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA6107DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA6107DWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA6107DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCA6107 
View Application Notes for I2C Logic
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCA9534 | Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| P82B715 | I2C Bus Extender | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| P82B96 | Dual Bidirectional Bus Buffer | I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS | TI customers also evaluated this product. |
| PCA9557 | Remote 8-Bit I2C and SMBus Low-Power I/O Expander with Reset and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS | TI customers also evaluated this product. |
| PCA9554 | Remote 8-Bit I2C and SMBus I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number