PCA9306-Q1 Status: ACTIVE

Automotive Catalog Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator


      
         
Alert me about changes<br/>to this product

 PCA9306-Q1
No. of Outputs2  
tpd max(ns)1.4  
Operating Temp Range(Celsius)-40 to 85  
RatingAutomotive  
fSCLK(Max)(MHz)400  
Pin/Package8US8  
Max Frequency(kHz)400  
FunctionVoltage Translator  
Vcc range(V)0 to 5.5  
Enable PinYes  
Open–Drain I/O TypeYes  
5V Tolerant I/OYes  
 Samples
 Inventory

Other qualified versions of PCA9306-Q1

Version Part Number Definition
Catalog PCA9306 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator

Product Information

Features

  • Qualified for Automotive Applications
  • 2-Bit Bidirectional Translator for SDA and SCL Lines in Mixed-Mode I2C Applications
  • I2C and SMBus Compatible
  • Less Than 1.5-ns Maximum Propagation Delay to Accommodate Standard-Mode and Fast-Mode I2C Devices and Multiple Masters
  • Allows Voltage-Level Translation Between
    • 1.2-V VREF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V VREF2
    • 1.8-V VREF1 and 2.5-V, 3.3-V or 5-V VREF2
    • 2.5-V VREF1 and 3.3-V or 5-V VREF2
    • 3.3-V VREF1 and 5-V VREF2
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • Low 3.5-Ω ON-State Connection Between Input and Output Ports Provides Less Signal Distortion
  • Open-Drain I2C I/O Ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I2C I/O Ports to Support Mixed-Mode Signal Operation
  • High-Impedance SCL1, SDA1, SCL2, and SDA2 Pins for EN = Low
  • Lock-Up-Free Operation for Isolation When EN = Low
  • Flow-Through Pinout for Ease of Printed Circuit Board Trace Routing
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
PCA9306IDCURQ1ACTIVE-40 to 850.29 | 1kuUS8 (DCU) | 8 3000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCA9306IDCURQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCA9306IDCURQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCA9306-Q1 Help

Datasheet

Application Notes

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for PCA9306-Q1:

View All Tags

Other Support



Click Here