|
|
|
|
Other qualified versions of PCA9306
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis dual bidirectional I2C and SMBus voltage-level translator, with an enable (EN) input, is operational from 1.2-V to 3.3-V VREF1 and 1.8-V to 5.5-V VREF2. The PCA9306 allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (ron) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports. In I2C applications, the bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9306 enables the system designer to isolate two halves of a bus; thus, more I2C devices or longer trace length can be accommodated. The PCA9306 also can be used to run two buses, one at 400-kHz operating frequency and the other at 100-kHz operating frequency. If the two buses are operating at different frequencies, the 100-kHz bus must be isolated when the 400-kHz operation of the other bus is required. If the master is running at 400 kHz, the maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater. As with the standard I2C system, pullup resistors are required to provide the logic high levels on the translator's bus. The PCA9306 has a standard open-collector configuration of the I2C bus. The size of these pullup resistors depends on the system, but each side of the repeater must have a pullup resistor. The device is designed to work with standard-mode and fast-mode I2C devices, in addition to SMBus devices. Standard-mode I2C devices only specify 3 mA in a generic I2C system where standard-mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used. When the SDA1 or SDA2 port is low, the clamp is in the ON state, and a low resistance connection exists between the SDA1 and SDA2 ports. Assuming the higher voltage is on the SDA2 port when the SDA2 port is high, the voltage on the SDA1 port is limited to the voltage set by VREF1. When the SDA1 port is high, the SDA2 port is pulled to the drain pullup supply voltage (VDPU) by the pullup resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control. The SCL1/SCL2 channel also functions as the SDA1/SDA2 channel. All channels have the same electrical characteristics, and there is minimal deviation from one output to another in voltage or propagation delay. This is a benefit over discrete transistor voltage translation solutions, since the fabrication of the switch is symmetrical. The translator provides excellent ESD protection to lower-voltage devices and at the same time protects less ESD-resistant devices. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCA9306DCTR | ACTIVE | -40 to 85 | 0.26 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCTRE4 | ACTIVE | -40 to 85 | 0.26 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCTRG4 | ACTIVE | -40 to 85 | 0.26 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCTT | ACTIVE | -40 to 85 | 0.40 | 1ku | SM8 (DCT) | 8 | 250 | SMALL T&R | Purchase Samples | ||
| PCA9306DCTTE4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SM8 (DCT) | 8 | 250 | SMALL T&R | Purchase Samples | ||
| PCA9306DCTTG4 | ACTIVE | -40 to 85 | 0.40 | 1ku | SM8 (DCT) | 8 | 250 | SMALL T&R | Purchase Samples | ||
| PCA9306DCUR | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCURE4 | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCURG4 | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | 3000 | LARGE T&R | |||
| PCA9306DCUT | ACTIVE | -40 to 85 | 0.40 | 1ku | US8 (DCU) | 8 | 250 | SMALL T&R | Purchase Samples | ||
| PCA9306DCUTE4 | ACTIVE | -40 to 85 | 0.40 | 1ku | US8 (DCU) | 8 | 250 | SMALL T&R | Purchase Samples | ||
| PCA9306DCUTG4 | ACTIVE | -40 to 85 | 0.40 | 1ku | US8 (DCU) | 8 | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksPCA9306DCTR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 342 | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| Farnell | 203 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 789 | ||
| TI Lead Time*: 15 WeeksPCA9306DCTRE4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9306DCTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 12 WeeksPCA9306DCTT | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | 706 | ||
| Europe | Arrow Southern Europe | 250 | |
| Avnet-SILICA | 2 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 942 | ||
| TI Lead Time*: 12 WeeksPCA9306DCTTE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 154 | ||
| TI Lead Time*: 12 WeeksPCA9306DCTTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9306DCUR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 241 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9306DCURE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9306DCURG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9306DCUT | |||
| Americas | Newark | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9306DCUTE4 | |||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 600 | ||
| TI Lead Time*: 15 WeeksPCA9306DCUTG4 | |||
| Americas | Avnet | >1k | |
| Europe | EBV Elektronik | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCA9306DCTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCTRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCTT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCTTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCTTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCUR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCURE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCURG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCUT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCUTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9306DCUTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCA9306 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPD4S009 | 4-Channel ESD Solution for High-Speed Differential Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| SN74AHC1G14 | Single Schmitt-Trigger Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G3157 | Single-Pole, Double-Throw Analog Switch | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |

Most Popular Tags for PCA9306: