PCA9515A Status: ACTIVE

Dual Bidirectional I2C Bus and SMBus Repeater


      
         
Alert me about changes<br/>to this product

 PCA9515A
No. of Outputs2  
VCC(Min)(V)2.3  
VCC(Max)(V)3.6  
Pin/Package8MSOP, 8PDIP, 8SOIC, 8SON, 8TSSOP  
Max Frequency(kHz)400  
Vcc range(V)2.3 to 5.5  
Channel Width2  
Master Side I2C Bus Capacitance Supported(pF)400  
Slave Side I2C Bus Capacitance Supported(pF)400  
5V Tolerant I/OYes  
Open–Drain I/O TypeYes  
Enable PinYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Two-Channel Bidirectional Buffers
  • I2C Bus and SMBus Compatible
  • Active-High Repeater-Enable Input
  • Open-Drain I2C I/O
  • 5.5-V Tolerant I2C I/O and Enable Input Support Mixed-Mode Signal Operation
  • Lockup-Free Operation
  • Accommodates Standard Mode and Fast Mode I2C Devices and Multiple Masters
  • Supports Arbitration and Clock Stretching Across the Repeater
  • Powered-Off High-Impedance I2C Pins
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This dual bidirectional I2C buffer is operational at 2.3-V to 3.6-V VCC.

The PCA9515A is a BiCMOS integrated circuit intended for I2C bus and SMBus systems applications. The device contains two identical bidirectional open-drain buffer circuits that enable I2C and similar bus systems to be extended without degradation of system performance. Both buffers specifically are designed to support the standard low-level-contention arbitration of the I2C bus and support clock stretching.

The PCA9515A buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus, while retaining all the operating modes and features of the I2C system. This enables two buses of 400-pF bus capacitance to be connected in an I2C application.

The I2C bus capacitance limit of 400 pF restricts the number of devices and bus length. Using the PCA9515A enables the system designer to isolate two halves of a bus, accommodating more I2C devices or longer trace lengths.

The PCA9515A has an active-high enable (EN) input with an internal pullup, which allows the user to select when the repeater is active. This can be used to isolate a badly behaved slave on power-up reset. It never should change state during an I2C operation, because disabling during a bus operation hangs the bus, and enabling part way through a bus cycle could confuse the I2C parts being enabled. The EN input should change state only when the global bus and the repeater port are in an idle state, to prevent system failures.

The PCA9515A also can be used to run two buses: one at 5-V interface levels and the other at 3.3-V interface levels, or one at 400-kHz operating frequency and the other at 100-kHz operating frequency. If the two buses are operating at different frequencies, the 100-kHz bus must be isolated when the 400-kHz operation of the other bus is required. If the master is running at 400 kHz, the maximum system operating frequency may be less than 400 kHz, because of the delays that are added by the repeater.

The output low levels for each internal buffer are approximately 0.5 V, but the input voltage of each internal buffer must be 70 mV or more below the output low level, when the output internally is driven low. This prevents a lockup condition from occurring when the input low condition is released.

Two or more PCA9515A devices cannot be used in series. The PCA9515A design does not allow this configuration. Because there is no direction pin, slightly different valid low-voltage levels are used to avoid lockup conditions between the input and the output of each repeater. A valid low applied at the input of a PCA9515A is propagated as a buffered low with a slightly higher value on the enabled outputs. When this buffered low is applied to another PCA9515A-type device in series, the second device does not recognize it as a valid low and does not propagate it as a buffered low again.

The device contains a power-up control circuit that sets an internal latch to prevent the output circuits from becoming active until VCC is at a valid level (VCC = 2.3 V).

As with the standard I2C system, pullup resistors are required to provide the logic high levels on the buffered bus. The PCA9515A has standard open-collector configuration of the I2C bus. The size of these pullup resistors depends on the system, but each side of the repeater must have a pullup resistor. The device is designed to work with Standard Mode and Fast Mode I2C devices in addition to SMBus devices. Standard Mode I2C devices only specify 3 mA in a generic I2C system where Standard Mode devices and multiple masters are possible. Under certain conditions, high termination currents can be used.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCA9515ADACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 75 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9515ADG4ACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515ADGKRACTIVE-40 to 850.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Download CAD Format for this Footprint
PCA9515ADGKRG4ACTIVE-40 to 850.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Download CAD Format for this Footprint
PCA9515ADGKTACTIVE-40 to 851.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515ADGKTG4ACTIVE-40 to 851.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515ADRACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Download CAD Format for this Footprint
PCA9515ADRG4ACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9515ADRGRACTIVE-40 to 850.95 | 1kuSON (DRG) | 8  1000 | LARGE T&R  
PCA9515ADTACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 250 | SMALL T&R  Download CAD Format for this FootprintPurchase Samples
PCA9515ADTG4ACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515APACTIVE-40 to 850.95 | 1kuPDIP (P) | 8 View 50 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9515APWACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515APWG4ACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515APWRACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9515APWRG4ACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9515APWTACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9515APWTG4ACTIVE-40 to 850.95 | 1kuTSSOP (PW) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksPCA9515AD
AmericasArrow 34
Avnet 331
Newark 123
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksPCA9515ADG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksPCA9515ADGKR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksPCA9515ADGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksPCA9515ADGKT
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksPCA9515ADGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksPCA9515ADR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksPCA9515ADRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCA9515ADRGR
AsiaWPI 853
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksPCA9515ADT
AmericasArrow 1k
AsiaWPI 46
WorldwideDigiKey  Available
Mouser Electronics 468
TI Lead Time*: 18 WeeksPCA9515ADTG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksPCA9515AP
None Reported
View Distributors
TI Lead Time*: 18 WeeksPCA9515APW
AmericasArrow 3
Rochester Electronics >1k
TI Lead Time*: 18 WeeksPCA9515APWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCA9515APWR
AmericasArrow >1k
TI Lead Time*: 20 WeeksPCA9515APWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCA9515APWT
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCA9515APWTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCA9515AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADRGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCA9515ADT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515ADTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515AP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
PCA9515APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515APWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9515APWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCA9515A Help

Datasheet

Application Notes

Selection Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
P82B715 I2C Bus Extender I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
P82B96 Dual Bidirectional Bus Buffer I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
PCA9518 Expandable Five-Channel I2C Hub I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
PCA9517 Level-Translating I2C Bus Repeater I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
TCA4311 Hot Swappable 2-Wire Bus Buffers I2C (SL)-I2C HUBS, BUFFERS, AND REPEATERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC2G08 Dual 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here