PCA9534 Status: ACTIVE

Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers


      
         
Alert me about changes<br/>to this product

 PCA9534
No. of Outputs8  
Interrupt OutputYes  
fSCLK(Max)(MHz)0.1,0.4  
VCC(Min)(V)2.3  
VCC(Max)(V)5.5  
Pin/Package16QFN, 16SOIC, 16SSOP, 16TVSOP, 16TSSOP  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)400  
I2C Address0100 xxx  
# of I/Os8  
Vcc range(V)2.3 to 5.5  
Low PowerYes  
Configuration RegistersYes  
5V Tolerant I/OYes  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCA9534A: Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers
  • PCA9536: Remote 4-Bit I2C and SMBus I/O Expander with Configuration Registers
  • PCA9535: Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TS5A3157: 10-Ohm SPDT Analog Switch
  • LMV358: Dual Low-Voltage Rail-to-Rail Output Operational Amplifier

Product Information

Features

  • Low Standby Current Consumption of 1 µA Max
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 2.3 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9534 consists of one 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high or active low) register. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the PCA9534 in the event of a timeout or other improper operation by utilizing the power-on reset feature, which puts the registers in their default state and initializes the I2C/SMBus state machine.

The PCA9534 open-drain interrupt (INT) output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9534 can remain a simple slave device.

The device's outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus.

The PCA9534 is pin-to-pin and I2C address compatible with the PCF8574. However, software changes are required due to the enhancements in the PCA9534 over the PCF8574.

The PCA9534 is a low-power version of the PCA9554. The only difference between the PCA9534 and PCA9554 is that the PCA9534 eliminates an internal I/O pullup resistor, which dramatically reduces power consumption in the standby mode when the I/Os are held low.

The PCA9534A and PCA9534 are identical, except for their fixed I2C address. This allows for up to 16 of these devices (8 of each) on the same I2C bus.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCA9534DBACTIVE-40 to 850.85 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534DBG4ACTIVE-40 to 850.85 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534DBRACTIVE-40 to 850.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534DBRG4ACTIVE-40 to 850.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534DGVRACTIVE-40 to 850.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534DGVRG4ACTIVE-40 to 850.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534DWACTIVE-40 to 850.85 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534DWG4ACTIVE-40 to 850.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9534DWRACTIVE-40 to 850.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534DWRG4ACTIVE-40 to 850.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9534PWACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534PWG4ACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534PWRACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534PWRG4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534RGVRACTIVE-40 to 850.75 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol 
PCA9534RGVRG4ACTIVE-40 to 850.75 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 11 WeeksPCA9534DB
AmericasRochester Electronics >1k
AsiaWPI 114
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9534DBG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9534DBR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 562
TI Lead Time*: 11 WeeksPCA9534DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCA9534DGVR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksPCA9534DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9534DW
AmericasArrow 720
Rochester Electronics >1k
AsiaWPI 55
EuropeArrow Northern Europe 60
Avnet-SILICA 320
WorldwideDigiKey  Available
Mouser Electronics 187
TI Lead Time*: 11 WeeksPCA9534DWG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9534DWR
AmericasArrow >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey 476
Mouser Electronics 448
TI Lead Time*: 11 WeeksPCA9534DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCA9534PW
AmericasArrow 187
AsiaWPI 1
EuropeAvnet-SILICA 161
WorldwideDigiKey  Available
Mouser Electronics 21
TI Lead Time*: 20 WeeksPCA9534PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCA9534PWR
WorldwideDigiKey 732
Mouser Electronics 26
TI Lead Time*: 20 WeeksPCA9534PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksPCA9534RGVR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 17 WeeksPCA9534RGVRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCA9534DB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534RGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCA9534RGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCA9534 Help

Datasheet

Application Notes

Selection Guides

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCA9534A Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9536 Remote 4-Bit I2C and SMBus I/O Expander with Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TS5A3157 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPD12S521 HDMI Transmitter Port Protection and Interface Device ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here