PCA9534A Status: ACTIVE

Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCA9534A
No. of Outputs8  
Interrupt OutputYes  
RatingCatalog  
fSCLK(Max)(MHz)0.1,0.4  
VCC(Min)(V)2.3  
VCC(Max)(V)5.5  
Pin/Package16SOIC, 16QFN, 16SSOP, 16TSSOP, 16TVSOP  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)400  
I2C Address0111 xxx  
# of I/Os8  
Vcc range(V)2.3 to 5.5  
Low PowerYes  
Configuration RegistersYes  
5V Tolerant I/OYes  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Product Information

Features

  • Low Standby Current Consumption of 1 µA Max
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Operating Power-Supply Voltage Range of 2.3 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Three Hardware Address Pins Allow Up to Eight Devices on the I2C/SMBus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power-Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9534A consists of one 8-bit configuration (input or output selection), input port, output port, and polarity inversion (active high or active low) register. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the input port register can be inverted with the polarity inversion register. All registers can be read by the system master.

The system master can reset the PCA9534A in the event of a timeout or other improper operation by utilizing the power-on reset feature, which puts the registers in their default state and initializes the I2C/SMBus state machine.

The PCA9534A open-drain interrupt (INT) output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9534A can remain a simple slave device.

The device's outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption.

Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus.

The PCA9534A is pin-to-pin and I2C address compatible with the PCF8574A. However, software changes are required due to the enhancements in the PCA9534A over the PCF8574A.

The PCA9534A is a low-power version of the PCA9554A. The only difference between the PCA9534A and PCA9554A is that the PCA9534A eliminates an internal I/O pullup resistor, which dramatically reduces power consumption in the standby mode when the I/Os are held low.

The PCA9534A and PCA9534 are identical, except for their fixed I2C address. This allows for up to 16 of these devices (8 of each) on the same I2C bus.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCA9534ADBACTIVE-40 to 850.85 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534ADBG4ACTIVE-40 to 850.85 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534ADBRACTIVE-40 to 850.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534ADBRG4ACTIVE-40 to 850.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534ADGVRACTIVE-40 to 850.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534ADGVRG4ACTIVE-40 to 850.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534ADWACTIVE-40 to 850.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9534ADWG4ACTIVE-40 to 850.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9534ADWRACTIVE-40 to 850.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9534ADWRG4ACTIVE-40 to 850.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9534APWACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534APWG4ACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9534APWRACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534APWRG4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9534ARGTRACTIVE-40 to 850.75 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R  
PCA9534ARGTRG4ACTIVE-40 to 850.75 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R  
PCA9534ARGVRACTIVE-40 to 850.75 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol 
PCA9534ARGVRG4ACTIVE-40 to 850.75 | 1kuQFN (RGV) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PCA9534ADBAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasArrow 860
 DigiKey  Available
 Rochester Electronics >1k
 AsiaWPI 190
PCA9534ADBG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
PCA9534ADBRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasArrow >1k
 DigiKey 685
 AsiaWPI >1k
PCA9534ADBRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 9 Weeks AmericasDigiKey  Available
PCA9534ADGVRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow >1k
 DigiKey >1k
 AsiaWPI >1k
PCA9534ADGVRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey  Available
PCA9534ADWAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
 AsiaWPI 341
 EuropeAvnet-SILICA 200
PCA9534ADWG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
PCA9534ADWRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow >1k
 DigiKey 162
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
PCA9534ADWRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
PCA9534APWAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasArrow 200
 Avnet 450
 DigiKey  Available
 Mouser Electronics 47
 Rochester Electronics >1k
 AsiaWPI 125
 EuropeArrow Southern Europe 90
 Avnet-SILICA 180
PCA9534APWG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
PCA9534APWRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasArrow >1k
 DigiKey >1k
 AsiaWPI >1k
PCA9534APWRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
PCA9534ARGTRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AsiaWPI >1k
PCA9534ARGTRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 WeeksNone Reported
View Distributors
   
PCA9534ARGVRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasArrow >1k
 DigiKey 256
 AsiaWPI >1k
PCA9534ARGVRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCA9534ADB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9534ARGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCA9534ARGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCA9534ARGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCA9534ARGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCA9534A Help

Datasheet

Application Notes

Selection Guides

Errata

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here