|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)]. The PCA9535 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active-high or active-low operation) registers. At power on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master. The system master can reset the PCA9535 in the event of a timeout or other improper operation by utilizing the power-on reset feature, which puts the registers in their default state and initializes the I2C/SMBus state machine. The PCA9535 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9535 can remain a simple slave device. The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption. Although pin-to-pin and I2C address compatible with the PCF8575, software changes are required due to the enhancements. The PCA9535 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low. Three hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus. The fixed I2C address of the PCA9535 is the same as the PCA9555, PCF8575, PCF8575C, and PCF8574, allowing up to eight of these devices in any combination to share the same I2C bus or SMBus. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCA9535DB | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9535DBG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9535DBQR | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | |||
| PCA9535DBQRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | |||
| PCA9535DBR | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535DBRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535DGVR | ACTIVE | -40 to 85 | 1.00 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| PCA9535DGVRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| PCA9535DW | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| PCA9535DWG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| PCA9535DWR | ACTIVE | -40 to 85 | 1.00 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535DWRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535PW | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9535PWE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9535PWG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9535PWR | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535PWRE4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535PWRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9535RGER | ACTIVE | -40 to 85 | 1.00 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | |||
| PCA9535RGERG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | |||
| PCA9535RTWR | ACTIVE | -40 to 85 | 1.00 | 1ku | QFN (RTW) | 24 | 3000 | LARGE T&R | ||||
| PCA9535RTWRG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | QFN (RTW) | 24 | 3000 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:45 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksPCA9535DB | |||
| Americas | Arrow | 600 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 300 | |
| EBV Elektronik | 60 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 234 | ||
| TI Lead Time*: 15 WeeksPCA9535DBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9535DBQR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Worldwide | DigiKey | 966 | |
| Mouser Electronics | 590 | ||
| TI Lead Time*: 15 WeeksPCA9535DBQRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9535DBR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 999 | ||
| TI Lead Time*: 15 WeeksPCA9535DBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksPCA9535DGVR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksPCA9535DGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9535DW | |||
| Americas | Arrow | 1k | |
| Newark | 101 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 101 | |
| Europe | Avnet-SILICA | 75 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 89 | ||
| TI Lead Time*: 15 WeeksPCA9535DWG4 | |||
| Europe | EBV Elektronik | 75 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9535DWR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9535DWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCA9535PW | |||
| Americas | Arrow | >1k | |
| Avnet | 5 | ||
| Newark | 6 | ||
| Asia | WPI | 110 | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksPCA9535PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCA9535PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCA9535PWR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 167 | |
| Europe | Arrow Southern Europe | >1k | |
| Avnet-SILICA | >1k | ||
| Farnell | 167 | ||
| TI Lead Time*: 20 WeeksPCA9535PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCA9535PWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksPCA9535RGER | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 16 WeeksPCA9535RGERG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksPCA9535RTWR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 16 WeeksPCA9535RTWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCA9535DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DBQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9535DBQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9535DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9535RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9535RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9535RTWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9535RTWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCA9535 
| Part # | Name | Product Family | Comments |
| TCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL) - I2C IO EXPANDERS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. It is an enhanced version of the PCA9535 with an extended supply voltage range and performance enhancements related to Power-On Reset and Interrupt. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PCA9555 | Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| TCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| SN74CBTLV3257 | Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer | SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| LMV324 | Quad Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74HCT244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

Most Popular Tags for PCA9535: