|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NanoFree is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThis 4-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)]. The PCA9536 features 4-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high or active low) registers. At power on, the I/Os are configured as inputs with a weak pullup to VCC. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. If no signals are applied externally to the PCA9536, the voltage level is 1, or high, because of the internal pullup resistors. The data for each input or output is stored in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master. The system master can reset the PCA9536 in the event of a timeout or other improper operation by utilizing the power-on reset feature, which puts the registers in their default state and initializes the I2C/SMBus state machine. The device's outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| PCA9536D | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |
| PCA9536DG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |
| PCA9536DGKR | ACTIVE | -40 to 85 | 0.60 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | ||
| PCA9536DGKRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | ||
| PCA9536DR | ACTIVE | -40 to 85 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | ||
| PCA9536DRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | ||
| PCA9536YZPR | ACTIVE | -40 to 85 | 0.60 | 1ku | DSBGA (YZP) | 8 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksPCA9536D | |||
| Americas | Arrow | 553 | |
| Avnet | 604 | ||
| Newark | 300 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 91 | |
| Europe | Farnell | 91 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 396 | ||
| TI Lead Time*: 15 WeeksPCA9536DG4 | |||
| Americas | Avnet | 730 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9536DGKR | |||
| Americas | Newark | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 251 | |
| WPI | >1k | ||
| Europe | Farnell | 210 | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 15 WeeksPCA9536DGKRG4 | |||
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 15 WeeksPCA9536DR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9536DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksPCA9536YZPR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCA9536D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536DGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9536YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCA9536 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCA9534A | Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| PCA9534 | Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TS5A3157 | 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPA1517 | Stereo, Medium Power, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| MAX3243 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number