PCA9538 Status: ACTIVE

Remote 8-Bit I2C and SMBus Low-Power I/O Expander With Interrupt Output, Reset, and Config Registers


      
         
Alert me about changes<br/>to this product

 PCA9538
Interrupt OutputYes  
Reset InputYes  
Technology FamilyI2C,SMBus  
fSCLK(Max)(MHz)0.1,0.4  
VCC(Min)(V)2.3  
VCC(Max)(V)5.5  
Pin/Package16SSOP, 16TSSOP, 16TVSOP, 16SOIC  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)400  
I2C Address1110 0xx  
# of I/Os8  
Vcc range(V)2.3 to 5.5  
Low PowerYes  
Configuration RegistersYes  
5V Tolerant I/OYes  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCA9539: Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset & Config. Registers
  • PCA9534: Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers
  • PCA9557: Remote 8-Bit I2C and SMBus Low-Power I/O Expander with Reset and Configuration Registers
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

Product Information

Features

  • Low Standby Current Consumption of 1 µA Max
  • I2C to Parallel Port Expander
  • Open-Drain Active-Low Interrupt Output
  • Active-Low Reset Input
  • Operating Power-Supply Voltage Range of 2.3 V to 5.5 V
  • 5-V Tolerant I/O Ports
  • 400-kHz Fast I2C Bus
  • Two Hardware Address Pins Allow up to Four Devices on the I2C/SMBus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Power-Up With All Channels Configured as Inputs
  • No Glitch on Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This 8-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9538 consists of one 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high or active low) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input Port or Output Port register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the PCA9538 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without powering down the part.

The PCA9538 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9538 can remain a simple slave device.

The device outputs (latched) have high-current drive capability for directly driving LEDs. It has low current consumption.

Two hardware pins (A0 and A1) are used to program and vary the fixed I2C address and allow up to four devices to share the same I2C bus or SMBus.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCA9538DBACTIVE-40 to 851.05 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9538DBG4ACTIVE-40 to 851.05 | 1kuSSOP (DB) | 16 View 80 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9538DBRACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538DBRG4ACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538DGVRACTIVE-40 to 851.00 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538DGVRG4ACTIVE-40 to 851.00 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538DWACTIVE-40 to 851.05 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9538DWG4ACTIVE-40 to 851.05 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCA9538DWRACTIVE-40 to 851.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538DWRG4ACTIVE-40 to 851.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCA9538PWACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9538PWG4ACTIVE-40 to 851.05 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCA9538PWRACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCA9538PWRG4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 11 WeeksPCA9538DB
AmericasArrow 640
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9538DBG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9538DBR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 11 WeeksPCA9538DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksPCA9538DGVR
AmericasArrow >1k
WorldwideDigiKey 894
TI Lead Time*: 12 WeeksPCA9538DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9538DW
AmericasNewark 232
Rochester Electronics >1k
AsiaFarnell Asia 232
WPI 23
EuropeAvnet-SILICA 160
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9538DWG4
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksPCA9538DWR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey 840
Mouser Electronics >1k
TI Lead Time*: 11 WeeksPCA9538DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCA9538PW
AmericasArrow 776
Newark 275
Rochester Electronics 199
AsiaWPI 30
EuropeCompel 355
WorldwideDigiKey  Available
Mouser Electronics 109
TI Lead Time*: 20 WeeksPCA9538PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCA9538PWR
AmericasNewark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksPCA9538PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCA9538DB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCA9538PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCA9538 Help

Datasheet

Application Notes

Selection Guides

Errata

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCA9539 Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output, Reset & Config. Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9534 Remote 8-Bit I2C and Low-Power I/O Expander with Interrupt Output and Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCA9557 Remote 8-Bit I2C and SMBus Low-Power I/O Expander with Reset and Configuration Registers I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here