|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThis 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)]. The PCA9539 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active-high or active-low operation) registers. At power-on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master. The system master can reset the PCA9539 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset/initialization to occur without depowering the part. The PCA9539 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed. INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9539 can remain a simple slave device. The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption. The PCA9539 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low, replacement of A2 with RESET, and a different address range. Two hardware pins (A0 and A1) are used to program and vary the fixed I2C address and allow up to four devices to share the same I2C bus or SMBus. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCA9539DB | ACTIVE | -40 to 85 | 1.25 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9539DBG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | SSOP (DB) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9539DBQR | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | |||
| PCA9539DBQRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | |||
| PCA9539DBR | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539DBRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SSOP (DB) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539DGVR | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| PCA9539DGVRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TVSOP (DGV) | 24 | 2000 | LARGE T&R | ||||
| PCA9539DW | ACTIVE | -40 to 85 | 1.25 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| PCA9539DWG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| PCA9539DWR | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539DWRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539PW | ACTIVE | -40 to 85 | 1.25 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9539PWE4 | ACTIVE | -40 to 85 | 1.25 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9539PWG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Purchase Samples | ||
| PCA9539PWR | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539PWRE4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539PWRG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | |||
| PCA9539RGER | ACTIVE | -40 to 85 | 1.10 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | |||
| PCA9539RGERG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksPCA9539DB | |||
| Americas | Arrow | 480 | |
| Rochester Electronics | 240 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 160 | ||
| TI Lead Time*: 15 WeeksPCA9539DBG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9539DBQR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9539DBQRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9539DBR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9539DBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9539DGVR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksPCA9539DGVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9539DW | |||
| Americas | Arrow | 598 | |
| Avnet | 150 | ||
| Newark | 225 | ||
| Rochester Electronics | 100 | ||
| Europe | Avnet-SILICA | 550 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 54 | ||
| TI Lead Time*: 15 WeeksPCA9539DWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksPCA9539DWR | |||
| Americas | Arrow | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 567 | ||
| TI Lead Time*: 15 WeeksPCA9539DWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCA9539PW | |||
| Americas | Avnet | 364 | |
| Newark | 743 | ||
| Asia | Farnell Asia | 426 | |
| WPI | 10 | ||
| Europe | Farnell | 426 | |
| TI Lead Time*: 20 WeeksPCA9539PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCA9539PWG4 | |||
| Americas | Avnet | 120 | |
| TI Lead Time*: 20 WeeksPCA9539PWR | |||
| Americas | Arrow | 50 | |
| TI Lead Time*: 20 WeeksPCA9539PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCA9539PWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksPCA9539RGER | |||
| Americas | Newark | 18 | |
| Asia | Farnell Asia | 18 | |
| WPI | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksPCA9539RGERG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCA9539DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DBQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9539DBQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9539DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DGVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DGVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCA9539RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PCA9539RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCA9539 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| PCA9555 | Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| INA219 | Zero-Drift, Bi-directional Current/Power Monitor in SOT23 | AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number