PCF8574 Status: ACTIVE

Remote 8-Bit I/O Expander for I2C-Bus


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCF8574
Voltage Nodes(V)5, 3.3  
Interrupt OutputYes  
Reset InputNo  
fSCLK(Max)(MHz)0.1  
VCC(Min)(V)2.5  
VCC(Max)(V)6  
Pin/Package16PDIP, 16QFN, 16SOIC, 20QFN, 20TSSOP, 20TVSOP  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)100  
I2C Address0100 xxx  
# of I/Os8  
Vcc range(V)2.5 to 6.0  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCF8574A: Remote 8-Bit I/O Expander for I2C-Bus
  • PCF8575: Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output
  • TL431A: Adjustable Precision Shunt Regulator
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74HC14: Hex Schmitt-Trigger Inverters

Product Information

Features

  • Low Standby-Current Consumption of 10 µA Max
  • I2C to Parallel-Port Expander
  • Open-Drain Interrupt Output
  • Compatible With Most Microcontrollers
  • Latched Outputs With High-Current Drive Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

DESCRIPTION/ORDERING INFORMATION

This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5-V to 6-V VCC operation.

The PCF8574 provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The device features an 8-bit quasi-bidirectional I/O port (P0-P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active. An additional strong pullup to VCC allows fast rising edges into heavily loaded outputs. This device turns on when an output is written high and is switched off by the negative edge of SCL. The I/Os should be high before being used as inputs.

The PCF8574 provides an open-drain output (INT) that can be connected to the interrupt input of a microcontroller. An interrupt is generated by any rising or falling edge of the port inputs in the input mode. After time, tiv, INT is valid. Resetting and reactivating the interrupt circuit is achieved when data on the port is changed to the original setting or data is read from, or written to, the port that generated the interrupt. Resetting occurs in the read mode at the acknowledge bit after the rising edge of the SCL signal, or in the write mode at the acknowledge bit after the high-to-low transition of the SCL signal. Interrupts that occur during the acknowledge clock pulse can be lost (or be very short) due to the resetting of the interrupt during this pulse. Each change of the I/Os after resetting is detected and, after the next rising clock edge, is transmitted as INT. Reading from, or writing to, another device does not affect the interrupt circuit.

By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Therefore, the PCF8574 can remain a simple slave device.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCF8574DGVRACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574DGVRE4ACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574DGVRG4ACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574DWACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8574DWE4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574DWG4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8574DWRACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574DWRE4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574DWRG4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574NACTIVE-40 to 851.15 | 1kuPDIP (N) | 16 View 25 | TUBE  Download CAD Format for this Footprint
PCF8574NE4ACTIVE-40 to 851.15 | 1kuPDIP (N) | 16 View 25 | TUBE  Download CAD Format for this Footprint
PCF8574PWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574PWE4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574PWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8574PWRACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574PWRE4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574PWRG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574RGTRACTIVE-40 to 851.15 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol 
PCF8574RGTRG4ACTIVE-40 to 851.15 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol 
PCF8574RGYRACTIVE-40 to 851.15 | 1kuQFN (RGY) | 20  1000 | LARGE T&R  
PCF8574RGYRG4ACTIVE-40 to 851.15 | 1kuQFN (RGY) | 20  1000 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksPCF8574DGVR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics 350
TI Lead Time*: 12 WeeksPCF8574DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksPCF8574DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8574DW
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI 25
EuropeAbacus Polar 440
Arrow Northern Europe 8
Avnet-SILICA >1k
Compel 937
EBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics 247
TI Lead Time*: 15 WeeksPCF8574DWE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8574DWG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8574DWR
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksPCF8574DWRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8574DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksPCF8574N
AmericasAvnet 561
Newark 490
Rochester Electronics >1k
AsiaFarnell Asia 507
WPI 54
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik 100
Spoerle 400
WorldwideDigiKey 929
Mouser Electronics >1k
TI Lead Time*: 18 WeeksPCF8574NE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCF8574PW
AmericasAvnet 555
AsiaWPI 70
EuropeAbacus Polar 140
Avnet-SILICA 600
EBV Elektronik 54
WorldwideDigiKey  Available
Mouser Electronics 3
TI Lead Time*: 20 WeeksPCF8574PWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCF8574PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCF8574PWR
AmericasRochester Electronics >1k
AsiaWPI >1k
Wintech >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics 387
TI Lead Time*: 20 WeeksPCF8574PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCF8574PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8574RGTR
AsiaWPI >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 15 WeeksPCF8574RGTRG4
None Reported
View Distributors
TI Lead Time*: 17 WeeksPCF8574RGYR
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 950
TI Lead Time*: 17 WeeksPCF8574RGYRG4
WorldwideDigiKey  Available
Mouser Electronics 1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCF8574DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
PCF8574NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
PCF8574PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574RGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8574RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCF8574 Help

Datasheet

Application Notes

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCF8574A Remote 8-Bit I/O Expander for I2C-Bus I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCF8575 Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here