PCF8574A Status: ACTIVE

Remote 8-Bit I/O Expander for I2C-Bus

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCF8574A
Voltage Nodes(V)5, 3.3  
Interrupt OutputYes  
Reset InputNo  
RatingCatalog  
fSCLK(Max)(MHz)0.1  
VCC(Min)(V)2.5  
VCC(Max)(V)6  
Pin/Package16PDIP, 16SOIC, 20QFN, 20TSSOP, 20TVSOP  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)100  
I2C Address0111 xxx  
# of I/Os8  
Vcc range(V)2.5 to 6.0  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCF8574: Remote 8-Bit I/O Expander for I2C-Bus
  • PCF8575C: Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output
  • TPS3705-33: Processor Supervisory Circuits with Power-Fail
  • LMV331: Single General Purpose Low-Voltage Comparator
  • ADS1256: 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer

Product Information

Features

  • Low Standby-Current Consumption of 10 µA Max
  • I2C to Parallel-Port Expander
  • Open-Drain Interrupt Output
  • Compatible With Most Microcontrollers
  • Latched Outputs With High-Current Drive Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

DESCRIPTION/ORDERING INFORMATION

This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5-V to 6-V VCC operation.

The PCF8574A provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The device features an 8-bit quasi-bidirectional I/O port (P0-P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active. An additional strong pullup to VCC allows fast rising edges into heavily loaded outputs. This device turns on when an output is written high and is switched off by the negative edge of SCL. The I/Os should be high before being used as inputs.

The PCF8574A provides an open-drain output (INT) that can be connected to the interrupt input of a microcontroller. An interrupt is generated by any rising or falling edge of the port inputs in the input mode. After time, tiv, INT is valid. Resetting and reactivating the interrupt circuit is achieved when data on the port is changed to the original setting or data is read from, or written to, the port that generated the interrupt. Resetting occurs in the read mode at the acknowledge bit after the rising edge of the SCL signal, or in the write mode at the acknowledge bit after the high-to-low transition of the SCL signal. Interrupts that occur during the acknowledge clock pulse can be lost (or be very short) due to the resetting of the interrupt during this pulse. Each change of the I/Os after resetting is detected and, after the next rising clock edge, is transmitted as INT. Reading from, or writing to, another device does not affect the interrupt circuit.

By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Therefore, the PCF8574A can remain a simple slave device.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCF8574ADGVRACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ADGVRE4ACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ADGVRG4ACTIVE-40 to 851.15 | 1kuTVSOP (DGV) | 20  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574ADWACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574ADWE4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574ADWG4ACTIVE-40 to 851.25 | 1kuSOIC (DW) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574ADWRACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ADWRE4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ADWRG4ACTIVE-40 to 851.15 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ANACTIVE-40 to 851.15 | 1kuPDIP (N) | 16 View 25 | TUBE  Download CAD Format for this Footprint
PCF8574ANE4ACTIVE-40 to 851.15 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8574APWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574APWE4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8574APWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8574APWRACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574APWRE4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574APWRG4ACTIVE-40 to 851.15 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8574ARGYRACTIVE-40 to 851.15 | 1kuQFN (RGY) | 20  1000 | LARGE T&R  
PCF8574ARGYRG4ACTIVE-40 to 851.15 | 1kuQFN (RGY) | 20  1000 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PCF8574ADGVRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey >1k
 Mouser Electronics >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
PCF8574ADGVRE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
PCF8574ADGVRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
PCF8574ADWAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow 104
 Avnet 838
 DigiKey  Available
 Mouser Electronics 730
 Newark 186
 Rochester Electronics >1k
 AsiaWPI 279
 EuropeAbacus Polar 160
 Avnet-SILICA >1k
 Spoerle 280
PCF8574ADWE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
PCF8574ADWG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasAvnet 300
 DigiKey  Available
 EuropeEBV Elektronik 240
PCF8574ADWRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Rochester Electronics >1k
 AsiaWPI >1k
 Wintech >1k
 EuropeAvnet-SILICA >1k
PCF8574ADWRE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
PCF8574ADWRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
PCF8574ANAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow 370
 DigiKey >1k
 Mouser Electronics 24
 Newark 338
 Rochester Electronics >1k
 AsiaWPI 72
 EuropeAvnet-SILICA 300
 EBV Elektronik 25
PCF8574ANE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
 Mouser Electronics 306
PCF8574APWAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
 Mouser Electronics 293
 EuropeAvnet-SILICA 5
PCF8574APWE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
 EuropeArrow Northern Europe 140
PCF8574APWG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 10 Weeks AmericasDigiKey  Available
PCF8574APWRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey 560
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
PCF8574APWRE4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
PCF8574APWRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
PCF8574ARGYRAs of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasAvnet 1k
 DigiKey >1k
 Mouser Electronics 600
 Rochester Electronics >1k
 AsiaWPI >1k
 EuropeAvnet-SILICA >1k
PCF8574ARGYRG4As of 11:08 AM GMT, 03 Jul 2009As of 11:08 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 7 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCF8574ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ADWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574AN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
PCF8574ANE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
PCF8574APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574APWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8574ARGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8574ARGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCF8574A Help

Datasheet

Application Notes

Selection Guides

Simulation Models

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCF8574 Remote 8-Bit I/O Expander for I2C-Bus   TI customers also evaluated this product.
PCF8575C Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output   TI customers also evaluated this product.
TPS3705-33 Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATORS TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS TI customers also evaluated this product.
TPS7301 Single Output LDO, 500mA, Adj.(1.2 to 9.75V), Integrated SVS, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC574A Octal Edge-Triggered D-Type Flip-Flop With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE (3-STATE) FLIP-FLOPS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS TI customers also evaluated this product.
MAX202 5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74AHC1G125 Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 6 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTERS AND CODECS-AUDIO CODEC TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here