PCF8575 Status: ACTIVE

Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output


      
         
Alert me about changes<br/>to this product

 PCF8575
Voltage Nodes(V)5.5, 3.6, 2.7, 2.5  
Interrupt OutputYes  
Reset InputNo  
fSCLK(Max)(MHz)0.4  
VCC(Min)(V)2.5  
VCC(Max)(V)5.5  
Pin/Package24SOIC, 24SSOP, 24SSOP/QSOP, 24TSSOP, 24TVSOP, 24VQFN  
Operating Temp Range(Celsius)-40 to 85  
Max Frequency(kHz)400  
I2C Address0100 xxx  
# of I/Os16  
Vcc range(V)2.5 to 5.5  
Push–Pull I/O TypeYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCF8575C: Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output
  • PCF8574: Remote 8-Bit I/O Expander for I2C-Bus
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output
  • TPA6011A4: Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive
  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection

Product Information

Features

  • Low Standby-Current Consumption of 10 µA Max
  • I2C to Parallel-Port Expander
  • Open-Drain Interrupt Output
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Address by Three Hardware Address Pins for Use of up to Eight Devices
  • Latched Outputs With High-Current Drive Capability for Directly Driving LEDs
  • Current Source to VCC for Actively Drivinga High at the Output
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.5-V to 5.5-V VCC operation.

The PCF8575 provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface serial clock (SCL) and serial data (SDA).

The device features a 16-bit quasi-bidirectional input/output (I/O) port (P07-P00, P17-P10), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source (IOH) to VCC is active. An additional strong pullup to VCC (IOHT) allows fast-rising edges into heavily loaded outputs. This device turns on when an output is written high and is switched off by the negative edge of SCL. The I/Os should be high before being used as inputs. After power on, as all the I/Os are set high, all of them can be used as inputs. Any change in setting of the I/Os as either input or outputs can be done with the write mode. If a high is applied externally to an I/O that has been written earlier to low, a large current (IOL) will flow to GND.

The PCF8575 provides an open-drain interrupt (INT) output, which can be connected to the interrupt input of a microcontroller. An interrupt is generated by any rising or falling edge of the port inputs in the input mode. After time, tiv, the signal INT is valid. Resetting and reactivating the interrupt circuit is achieved when data on the port is changed to the original setting, or data is read from or written to the port that generated the interrupt. Resetting occurs in the read mode at the acknowledge (ACK) bit after the rising edge of the SCL signal or in the write mode at the ACK bit after the falling edge of the SCL signal. Interrupts that occur during the ACK clock pulse can be lost (or be very short), due to the resetting of the interrupt during this pulse. Each change of the I/Os after resetting is detected and is transmitted as INT. Reading from or writing to another device does not affect the interrupt circuit.

By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports, without having to communicate via the I2C bus. Thus, the PCF8575 can remain a simple slave device.

Every data transmission to or from the PCF8575 must consist of an even number of bytes. The first data byte in every pair refers to port 0 (P07-P00), and the second data byte in every pair refers to port 1 (P17-P10). To write to the ports (output mode), the master first addresses the slave device, setting the last bit of the byte containing the slave address to logic 0. The PCF8575 acknowledges, and the master sends the first data byte for P07-P00. After the first data byte is acknowledged by the PCF8575, the second data byte (P17-P10) is sent by the master. Once again, the PCF8575 acknowledges the receipt of the data, after which this 16-bit data is presented on the port lines.

The number of data bytes that can be sent successively is not limited. After every two bytes, the previous data is overwritten. When the PCF8575 receives the pairs of data bytes, the first byte is referred to as P07-P00 and the second byte as P17-P10. The third byte is referred to as P07-P00, the fourth byte as P17-P10, and so on.

Before reading from the PCF8575, all ports desired as input should be set to logic 1. To read from the ports (input mode), the master first addresses the slave device, setting the last bit of the byte containing the slave address to logic 1. The data bytes that follow on the SDA are the values on the ports. If the data on the input port changes faster than the master can read, this data may be lost.

When power is applied to VCC, an internal power-on reset holds the PCF8575 in a reset state until VCC has reached VPOR. At that time, the reset condition is released, and the device I2C-bus state machine initializes the bus to its default state.

The hardware pins (A0, A1, and A2) are used to program and vary the fixed I2C address and allow up to eight devices to share the same I2C bus or SMBus. The fixed I2C address of the PCF8575 is the same as the PCF8575C, PCF8574, PCA9535, and PCA9555, allowing up to eight of these devices, in any combination, to share the same I2C bus or SMBus.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCF8575DBQRACTIVE-40 to 851.45 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DBQRE4ACTIVE-40 to 851.45 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R  Download CAD Format for this Footprint
PCF8575DBQRG4ACTIVE-40 to 851.45 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DBRACTIVE-40 to 851.60 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DBRE4ACTIVE-40 to 851.60 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8575DBRG4ACTIVE-40 to 851.60 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DGVRACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 24  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DGVRE4ACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 24  2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8575DGVRG4ACTIVE-40 to 851.45 | 1kuTVSOP (DGV) | 24  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DWACTIVE-40 to 851.60 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8575DWG4ACTIVE-40 to 851.60 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8575DWRACTIVE-40 to 851.45 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575DWRG4ACTIVE-40 to 851.45 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575PWACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8575PWE4ACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 24 View 60 | TUBE  Download CAD Format for this FootprintPurchase Samples
PCF8575PWG4ACTIVE-40 to 851.60 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCF8575PWRACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575PWRE4ACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R  Download CAD Format for this Footprint
PCF8575PWRG4ACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCF8575RGERACTIVE-40 to 851.45 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R  
PCF8575RGERG4ACTIVE-40 to 851.45 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksPCF8575DBQR
AmericasArrow >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksPCF8575DBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8575DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8575DBR
AsiaWintech >1k
EuropeCompel 120
WorldwideDigiKey 5
TI Lead Time*: 15 WeeksPCF8575DBRE4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8575DBRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8575DGVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideMouser Electronics 610
TI Lead Time*: 15 WeeksPCF8575DGVRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksPCF8575DGVRG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksPCF8575DW
AmericasArrow >1k
Newark 255
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 332
TI Lead Time*: 15 WeeksPCF8575DWG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksPCF8575DWR
AmericasArrow >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey 154
Mouser Electronics >1k
TI Lead Time*: 15 WeeksPCF8575DWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCF8575PW
AmericasArrow 150
WorldwideMouser Electronics 200
TI Lead Time*: 20 WeeksPCF8575PWE4
AsiaFarnell Asia >1k
EuropeFarnell >1k
TI Lead Time*: 20 WeeksPCF8575PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCF8575PWR
AmericasRochester Electronics >1k
AsiaWintech >1k
TI Lead Time*: 20 WeeksPCF8575PWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCF8575PWRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksPCF8575RGER
AmericasArrow >1k
Rochester Electronics >1k
WorldwideMouser Electronics 897
TI Lead Time*: 16 WeeksPCF8575RGERG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCF8575DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8575DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8575DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8575DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCF8575RGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCF8575RGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCF8575 Help

Datasheet

Application Notes

Selection Guides

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCF8575C Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
PCF8574 Remote 8-Bit I/O Expander for I2C-Bus I2C (SL)-I2C IO EXPANDERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPA6011A4 Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here