|
|
|
|
Special NoteThis product is for high-volume PC applications only. Contact support@ti.com for more information Product InformationFeatures
MicroStar BGA, TI are trademarks of Texas Instruments. Description
The TI PCI1410 is a high-performance PCI-to-PC Card controller that supports a single PC Card socket compliant with the 1997 PC Card Standard. The PCI1410 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1410 supports both 16-bit and CardBus PC Cards, powered at 5 V or 3.3 V, as required. The PCI1410 is compliant with the PCI Local Bus Specification, and its PCI interface can act as either a PCI master device or a PCI slave device. The PCI bus mastering is initiated during 16-bit PC Card DMA transfers or CardBus PC Card bridging transactions. The PCI1410 is also compliant with the latest PCI Bus Power Management Interface Specification and PCI Bus Power Management Interface Specification for PCI to CardBus Bridges. All card signals are internally buffered to allow hot insertion and removal without external buffering. The PCI1410 is register compatible with the Intel 82365SL-DF and 82365SL ExCA controllers. The PCI1410 internal data path logic allows the host to access 8-, 16-, and 32-bit cards using full 32-bit PCI cycles for maximum performance. Independent buffering and a pipeline architecture provide an unsurpassed performance level with sustained bursting. The PCI1410 can also be programmed to accept fast posted writes to improve system-bus utilization. Multiple system-interrupt signaling options are provided, including: parallel PCI, parallel ISA, serialized ISA, and serialized PCI. Furthermore, general-purpose inputs and outputs are provided for the board designer to implement sideband functions. Many other features designed into the PCI1410, such as socket activity light-emitting diode (LED) outputs, are discussed in detail throughout the design specification. An advanced complementary metal-oxide semiconductor (CMOS) process achieves low system power consumption while operating at PCI clock rates up to 33 MHz. Several low-power modes enable the host power management system to further reduce power consumption. |
| Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Replaced By | Package | Pins | Symbols | Footprints | Samples |
| PCI1410GGU | OBSOLETE | 0 to 70 | PCI1510GGU | BGA MICROSTAR (GGU) | 144 | Replaced by PCI1510GGU | ||
| PCI1410PGE | OBSOLETE | 0 to 70 | PCI1510PGE | LQFP (PGE) | 144 | Replaced by PCI1510PGE | ||
| Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**PCI1410GGU | |||
| Americas | Rochester Electronics | >1k | |
| Call**PCI1410PGE | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCI1410 

No Tags are Available for this Part Number