|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
MicroStar BGA is a trademark of Texas Instruments. Description
The Texas Instruments PCI1510 device, a 144-terminal or a 209-terminal single-slot CardBus controller designed to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is an ultralow-power high-performance PCI-to-CardBus controller that supports a single PC card socket compliant with the PC Card Standard (rev. 7.2). The controller provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The PC Card Standard retains the 16-bit PC Card specification defined in the PCI Local Bus Specification and defines the 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The controller supports both 16-bit and CardBus PC Cards, powered at 5 V or 3.3 V, as required. The controller is compliant with the PCI Local Bus Specification, and its PCI interface can act as either a PCI master device or a PCI slave device. The PCI bus mastering is initiated during CardBus PC Card bridging transactions. The controller is also compliant with PCI Bus Power Management Interface Specification (rev. 1.1). All card signals are internally buffered to allow hot insertion and removal without external buffering. The controller is register-compatible with the Intel 82365SL-DF and 82365SL ExCA controllers. The controller internal data path logic allows the host to access 8-, 16-, and 32-bit cards using full 32-bit PCI cycles for maximum performance. Independent buffering and a pipeline architecture provide an unsurpassed performance level with sustained bursting. The controller can also be programmed to accept fast posted writes to improve system-bus utilization. Multiple system-interrupt signaling options are provided, including parallel PCI, parallel ISA, serialized ISA, and serialized PCI. Furthermore, general-purpose inputs and outputs are provided for the board designer to implement sideband functions. Many other features designed into the PCI1510 controller, such as a socket activity light-emitting diode (LED) outputs, are discussed in detail throughout this document. An advanced complementary metal-oxide semiconductor (CMOS) process achieves low system power consumption while operating at PCI clock rates up to 33 MHz. Several low-power modes enable the host power management system to further reduce power consumption. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCI1510GGU | NRND | 0 to 70 | PCI1510ZGU | 3.60 | 1ku | BGA MICROSTAR (GGU) | 144 | 160 | JEDEC TRAY (5+1) | Replaced by PCI1510ZGU | ||
| PCI1510PGE | ACTIVE | 0 to 70 | 3.60 | 1ku | LQFP (PGE) | 144 | 60 | JEDEC TRAY (10+1) | ||||
| PCI1510PGEG4 | ACTIVE | 0 to 70 | 3.60 | 1ku | LQFP (PGE) | 144 | 60 | JEDEC TRAY (10+1) | ||||
| PCI1510ZGU | ACTIVE | 0 to 70 | 3.60 | 1ku | BGA MICROSTAR (ZGU) | 144 | 160 | JEDEC TRAY (5+1) | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksPCI1510GGU | |||
| Americas | Arrow | 70 | |
| Rochester Electronics | 165 | ||
| Worldwide | Mouser Electronics | 48 | |
| TI Lead Time*: 20 WeeksPCI1510PGE | |||
| Americas | Arrow | 236 | |
| Avnet | 84 | ||
| Newark | 586 | ||
| Rochester Electronics | 52 | ||
| Asia | Farnell Asia | 45 | |
| WPI | 75 | ||
| Wintech | >1k | ||
| Europe | Avnet-SILICA | 360 | |
| Farnell | 37 | ||
| Worldwide | Mouser Electronics | 171 | |
| TI Lead Time*: 20 WeeksPCI1510PGEG4 | |||
| Americas | Rochester Electronics | 26 | |
| TI Lead Time*: 20 WeeksPCI1510ZGU | |||
| Americas | Arrow | 895 | |
| Newark | 80 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 46 | |
| WPI | 480 | ||
| Europe | Avnet-SILICA | 40 | |
| Farnell | 36 | ||
| Worldwide | DigiKey | 174 | |
| Mouser Electronics | 160 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCI1510GGU | TBD | SNPB | Level-3-220C-168 HR | View | View |
| PCI1510PGE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| PCI1510PGEG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| PCI1510ZGU | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCI1510 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCI1520 | PC Card Controller | PCI-PCI CARDBUS CONTROLLERS | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TVP5146M2 | 10-bit High Quality Single-Chip Digital Video Decoder That Digitizes And Decodes NTSC/PAL/SECAM | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number