|
|
|
|
Other qualified versions of PCI1520-EP
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The Texas Instruments PCI1520, a 208-terminal dual-slot CardBus controller designed to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is an ultralow-power high-performance PCI-to-CardBus controller that supports two independent card sockets compliant with the PC Card Standard (rev. 7.1). The PCI1520 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1520 supports any combination of 16-bit and CardBus PC Cards in the two sockets, powered at 5 V or 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCI1520IGHKEP | ACTIVE | -40 to 85 | V62/04613-01XA | 7.82 | 100u | BGA MICROSTAR (GHK) | 209 | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | ||
| PCI1520IPDVEP | ACTIVE | -40 to 85 | V62/04613-01YE | 7.82 | 100u | LQFP (PDV) | 208 | 36 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | ||
| V62/04613-01XA | ACTIVE | -40 to 85 | 7.82 | 100u | BGA MICROSTAR (GHK) | 209 | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | |||
| V62/04613-01YE | ACTIVE | -40 to 85 | 7.82 | 100u | LQFP (PDV) | 208 | 36 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:47 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksPCI1520IGHKEP | |||
| Americas | Arrow | 65 | |
| Avnet | 55 | ||
| Rochester Electronics | 77 | ||
| Worldwide | DigiKey | 196 | |
| Mouser Electronics | 65 | ||
| TI Lead Time*: 20 WeeksPCI1520IPDVEP | |||
| Asia | Farnell Asia | 104 | |
| Europe | Farnell | 104 | |
| Spoerle | 252 | ||
| TI Lead Time*: 16 WeeksV62/04613-01XA | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04613-01YE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCI1520IGHKEP | TBD | SNPB | Level-3-220C-168 HR | View | View |
| PCI1520IPDVEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04613-01XA | TBD | SNPB | Level-3-220C-168 HR | View | View |
| V62/04613-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCI1520-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCI1520 | PC Card Controller | PCI-PCI CARDBUS CONTROLLERS | TI customers also evaluated this product. |
| PCI1510 | Single Slot PC CardBus Controller | PCI-PCI CARDBUS CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number