PCI1520 Status: ACTIVE

PC Card Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCI1520
Supply Voltage (Vcc)(Nom)(V)3.3  
Operating Temp Range(Celsius)0 to 70,-40 to 85  
Pin/Package208LQFP, 209BGA MICROSTAR  
Approx. Price (US$) 4.35 | 1ku  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of PCI1520

Version Part Number Definition
Enhanced Product PCI1520-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • PCI1510: Single Slot PC CardBus Controller
  • PCI1520-EP: Enhanced Product Pc Card Controllers Data Manual
  • DAC6571: DAC6571: 10-Bit Digital-to-Analog Converter
  • LMV331: Single General Purpose Low-Voltage Comparator
  • OPA830: Low-Power, Single-Supply Operational Amplifier

Product Information

Features

  • A 208-terminal low-profile QFP (PDV) or 209-terminal MicroStar BGA™ ball-grid array (GHK) package
  • 2.5-V core logic and 3.3-V I/O with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Integrated low-dropout voltage regulator (LDO-VR) eliminates the need for an external 2.5-V power supply
  • Mix-and-match 5-V/3.3-V 16-bit PC Cards and 3.3-V CardBus Cards
  • Two PC Card or CardBus slots with hot insertion and removal
  • Serial interface to TI™ TPS222X dual-slot PC Card power switch
  • Burst transfers to maximize data throughput with CardBus Cards
  • Interrupt configurations: parallel PCI, serialized PCI, parallel ISA, and serialized ISA
  • Serial EEPROM interface for loading subsystem ID and subsystem vendor ID
  • Pipelined architecture for greater than 130-Mbps throughput from CardBus-to-PCI and from PCI-to-CardBus
  • Up to five general-purpose I/Os
  • Programmable output select for CLKRUN\
  • Multifunction PCI device with separate configuration space for each socket
  • Five PCI memory windows and two I/O windows available for each 16-bit interface
  • Two I/O windows and two memory windows available to each CardBus socket
  • Exchangeable-card-architecture- (ExCA-) compatible registers are mapped in memory and I/O space
  • Intel™ 82365SL-DF and 82365SL register compatible
  • Ring indicate, SUSPEND\, PCI CLKRUN\, and CardBus CCLKRUN\
  • Socket activity LED terminals
  • PCI bus lock (LOCK\)

View All Features in Datasheet

Description

The Texas Instruments PCI1520, a 208-terminal dual-slot CardBus controller designed to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is an ultralow-power high-performance PCI-to-CardBus controller that supports two independent card sockets compliant with the PC Card Standard (rev. 7.1). The PCI1520 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1520 supports any combination of 16-bit and CardBus PC Cards in the two sockets, powered at 5 V or 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PCI1520GHKNRND0 to 70PCI1520ZHK4.35 | 1kuBGA MICROSTAR (GHK) | 209 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by PCI1520ZHK
PCI1520IGHKACTIVE-40 to 85 4.80 | 1kuBGA MICROSTAR (GHK) | 209   Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI1520IPDVACTIVE-40 to 85 4.80 | 1kuLQFP (PDV) | 208 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI1520IZHKACTIVE-40 to 85 4.80 | 1kuBGA MICROSTAR (ZHK) | 209 90  Purchase Samples
PCI1520PDVACTIVE0 to 70 4.35 | 1kuLQFP (PDV) | 208 36 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI1520PDVG4ACTIVE0 to 70 4.35 | 1kuLQFP (PDV) | 208 36 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI1520ZHKACTIVE0 to 70 4.35 | 1kuBGA MICROSTAR (ZHK) | 209 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCI1520GHK
AmericasArrow 498
Avnet 50
Rochester Electronics >1k
AsiaWPI 90
EuropeAvnet-SILICA 568
WorldwideMouser Electronics 70
Call**PCI1520IGHK
AmericasNewark 23
Rochester Electronics 9
AsiaFarnell Asia 23
TI Lead Time*: 14 WeeksPCI1520IPDV
AmericasArrow 89
Avnet 90
EuropeAvnet-SILICA 13
EBV Elektronik 30
WorldwideDigiKey 75
Mouser Electronics 272
TI Lead Time*: 20 WeeksPCI1520IZHK
AmericasAvnet 90
WorldwideMouser Electronics 140
TI Lead Time*: 20 WeeksPCI1520PDV
AmericasArrow >1k
Avnet 465
Newark 48
Rochester Electronics 40
AsiaFarnell Asia 68
EuropeAvnet-SILICA 46
Farnell 68
TI Lead Time*: 20 WeeksPCI1520PDVG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCI1520ZHK
AmericasRochester Electronics 75
AsiaFarnell Asia 17
EuropeEBV Elektronik 630
Farnell 10
WorldwideDigiKey 67
Mouser Electronics 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCI1520GHK  TBD SNPB Level-3-220C-168 HRViewView
PCI1520IGHK      View
PCI1520IPDV  TBD CU NIPDAU Level-1-220C-UNLIMViewView
PCI1520IZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
PCI1520PDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI1520PDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI1520ZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI1520 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI1510 Single Slot PC CardBus Controller PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.
PCI1520-EP Enhanced Product Pc Card Controllers Data Manual PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.
DAC6571 DAC6571: 10-Bit Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
OPA830 Low-Power, Single-Supply Operational Amplifier HIGH SPEED AMPLIFIER-RAIL TO RAIL TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ27500-V120 System-Side Impedance Trackā„¢ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
GC5016 4 channel wideband DDC and/or DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here