PCI2040 Status: ACTIVE

PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCI2040
Supply Voltage(s)(V)3.3, 5  
Operating Temp Range(Celsius)0 to 70  
Pin/Package144BGA MICROSTAR, 144LQFP  
Approx. Price (US$) 13.20 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCI2050B: PCI-to-PCI Bridge
  • OPA548: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TSC2046: 4-Wire Touch Screen Controller with low voltage digital I/O

Product Information

Features

  • PCI bus target only, supporting both single-word reads and writes
  • Write transaction posting for improved PCI bus performance
  • Provides glueless interface to host port interface (HPI) port of C54x and/or C6x
  • Up to four DSP devices on HPI
  • Allows direct access to program and control external devices connnected to PCI2040
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • A 16-bit general-purpose bus (GPB) that provides glueless interface to TI JTAG TBC
  • 3.3-V core logic with universal PCI interface compatible with 3.3-V to 5-V signaling environments
  • Advanced submicron, low-power CMOS technology
  • 144-pin device and choice of surface mount packaging: TQFP or 12 mm x 12 mm MicroStar BGA
  • Up to 33 MHz PCI bus frequency

Description

The TI PCI2040 is a PCI-DSP bridge that provides a glueless connection between the 8-bit host port interface (HPI) port on the TMS320C54X or the 16-bit HPI port on TMS320C6X to the high performance PCI bus. It provides a PCI bus target interface compliant with the PCI Local Bus Specification.

The PCI2040 provides several external interfaces: the PCI bus interface with compact PCI support, the HPI port interface with support for up to four DSPs, a serial ROM interface, a general-purpose input/output interface (GPIOs), and a 16-bit general-purpose bus to provide a glueless interface to TI JTAG test bus controller (TBC). The PCI2040 universal target-only PCI interface is compatible with 3.3-V to 5-V signaling environments.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PCI2040GGUACTIVE0 to 7013.20 | 1kuBGA MICROSTAR (GGU) | 144 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI2040PGEACTIVE0 to 7013.20 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI2040PGEG4ACTIVE0 to 7013.20 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1)  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:12 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCI2040GGU
AmericasArrow 94
WorldwideDigiKey 36
TI Lead Time*: 20 WeeksPCI2040PGE
AmericasArrow 50
Rochester Electronics >1k
AsiaFarnell Asia 74
WPI 265
EuropeArrow Central Europe 22
Compel 34
Farnell 59
TI Lead Time*: 20 WeeksPCI2040PGEG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCI2040GGU  TBD SNPB Level-3-220C-168 HRViewView
PCI2040PGE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI2040PGEG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI2040 Help

Datasheet

Application Notes

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI2050B PCI-to-PCI Bridge PCI-PCI BRIDGES TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TLV5614 12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74V3650 2048 x 36 Synchronous FIFO Memory FIFO-SYNCHRONOUS FIFO TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here