PCI2050B Status: ACTIVE

PCI-to-PCI Bridge


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCI2050B
Intel-Compatible Part Number21150bc  
Speed(MHz)66  
Expansion Interface(bits)32  
Hot-SwapFriendly  
Supply Voltage(s)(V)3.3, 5  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package208LQFP, 257BGA MICROSTAR  
Approx. Price (US$) 9.50 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCI2060: Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master
  • LM358: Dual Operational Amplifiers
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

Product Information

Features

  • Two 32-bit, 66-MHz PCI buses
  • 3.3-V core logic with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Internal two-tier arbitration for up to nine secondary bus masters and supports an external secondary bus arbiter
  • Ten secondary PCI clock outputs
  • Independent read and write buffers for each direction
  • Burst data transfers with pipeline architecture to maximize data throughput in both directions
  • Supports write combing for enhanced data throughput
  • Up to three delayed transactions in both directions
  • Supports the frame-to-frame delay of only four PCI clocks from one bus to another
  • Bus locking propagation
  • Predictable latency per PCI Local Bus Specification
  • Architecture configurable for PCI Bus Power Management Interface Specification
  • CompactPCI hot-swap functionality
  • Secondary bus is driven low during reset
  • VGA/palette memory and I/O decoding options
  • Advanced submicron, low-power CMOS technology
  • 208-terminal PDV, 208-terminal PPM, or 257-terminal MicroStar BGA™ package

CompactPCI is a trademark of PICMG-PCI Industrial Computer Manufacturers Group, Inc.
Intel is a trademark of Intel Corporation.
MicroStar BGA and TI are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

Description

The Texas Instruments PCI2050B PCI-to-PCI bridge provides a high performance connection path between two peripheral component interconnect (PCI) buses operating at a maximum bus frequency of 66-MHz. Transactions occur between masters on one and targets on another PCI bus, and the PCI2050B allows bridged transactions to occur concurrently on both buses. The bridge supports burst mode transfers to maximize data throughput, and the two bus traffic paths through the bridge act independently.

The PCI2050B bridge is compliant with the PCI Local Bus Specification, and can be used to overcome the electrical loading limits of 10 devices per PCI bus and one PCI device per extension slot by creating hierarchical buses. The PCI2050B provides two-tier internal arbitration for up to nine secondary bus masters and may be implemented with an external bus arbiter.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCI2050BGHKACTIVE0 to 709.50 | 1kuBGA MICROSTAR (GHK) | 257 View 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI2050BIGHKACTIVE-40 to 8510.45 | 1kuBGA MICROSTAR (GHK) | 257 View 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI2050BIPDVACTIVE-40 to 8510.45 | 1kuLQFP (PDV) | 208  36 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI2050BIPDVG4ACTIVE-40 to 8510.45 | 1kuLQFP (PDV) | 208  36 | JEDEC TRAY (10+1)  Purchase Samples
PCI2050BIZHKACTIVE-40 to 8510.45 | 1kuBGA MICROSTAR (ZHK) | 257  90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI2050BPDVACTIVE0 to 709.50 | 1kuLQFP (PDV) | 208  36 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI2050BPDVG4ACTIVE0 to 709.50 | 1kuLQFP (PDV) | 208  36 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCI2050BPPMNRND0 to 7010.95 | 1kuQFP (PPM) | 208  24 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PCI2050BZHKACTIVE0 to 709.50 | 1kuBGA MICROSTAR (ZHK) | 257  90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCI2050BGHK
AmericasArrow 654
Newark 90
Rochester Electronics 290
AsiaFarnell Asia 90
WorldwideDigiKey 351
Mouser Electronics 80
TI Lead Time*: 20 WeeksPCI2050BIGHK
AmericasArrow >1k
Avnet 100
WorldwideMouser Electronics 68
TI Lead Time*: 20 WeeksPCI2050BIPDV
AmericasArrow 60
Rochester Electronics 958
AsiaFarnell Asia 4
EuropeAvnet-SILICA >1k
Farnell 4
WorldwideMouser Electronics 7
TI Lead Time*: 20 WeeksPCI2050BIPDVG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCI2050BIZHK
AsiaFarnell Asia 10
TI Lead Time*: 20 WeeksPCI2050BPDV
AmericasArrow 804
Newark 6
AsiaWPI 1
EuropeArrow Southern Europe 36
Avnet-SILICA 108
Compel 4
TI Lead Time*: 20 WeeksPCI2050BPDVG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCI2050BPPM
AmericasAvnet 44
Rochester Electronics >1k
WorldwideDigiKey 443
TI Lead Time*: 20 WeeksPCI2050BZHK
AmericasNewark 90
AsiaFarnell Asia 5
WPI 36
WorldwideDigiKey 128
Mouser Electronics 62
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCI2050BGHK  TBD SNPB Level-3-220C-168 HRViewView
PCI2050BIGHK  TBD SNPB Level-3-220C-168 HRViewView
PCI2050BIPDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI2050BIPDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI2050BIZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
PCI2050BPDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI2050BPDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCI2050BPPM  TBD CU  Level-4-220C-72 HRViewView
PCI2050BZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI2050B Help

Datasheet

Application Notes

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI2060 Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master PCI-PCI BRIDGES TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPA2008D2 3-W Stereo Class-D Audio Amplifier with Volume Control (TPA2008) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCI2050B:

View All Tags

Other Support



Click Here