PCI2060 Status: ACTIVE

Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PCI2060
Speed(MHz)66  
Expansion Interface(bits)32  
Hot-SwapFriendly  
Supply Voltage(s)(V)3.3, 5  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package257BGA MICROSTAR  
Approx. Price (US$) 11.90 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCI2050B: PCI-to-PCI Bridge
  • PCI2250: 32-Bit, 33 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 4-Master
  • PCI2040: PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0
  • SN74LVC1G04: Single Inverter
  • DAC7631: Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter
  • THS7316: 3-Channel HDTV Video Amplifier with 5th Order Filters and 6dB Gain

More Related Products

Product Information

Features

  • Fully Supports PCI Local Bus Specification, Revision 2.3
  • Fully Supports PCI-to-PCI Bridge Specification, Revision 1.1
  • Fully Supports Advanced Configuration Power Interface (ACPI) Specification
  • Architecture Configurable for PCI Bus Power Management Interface Specification, Revision 1.0 and Revision 1.1
  • Two 32-Bit, 66-MHz Asynchronous PCI Buses
  • 1.8-V Core Logic with Universal PCI Interface Compatible with 3.3-V and 5-V PCI Signaling Environments
  • Provides Concurrent Primary and Secondary Bus Operations
  • Independent Read and Write Buffers for Each Direction
  • Burst Data Transfers With Pipeline Architecture To Maximize Data Throughput In Both Directions
  • Up To Three Delayed Transactions For All PCI Configuration, I/O, and Memory Read Commands In Both Directions
  • Provides 10 Secondary PCI Bus Clock Outputs
  • Provides Internal Two-Tier Arbitration For Up To Nine Secondary Bus Masters
  • Provides External Arbitration Option
  • Provides CompactPCI™ Hot-Swap Functionality
  • Provides a 4-Terminal General-Purpose I/O Interface
  • Provides an IEEE Standard 1149.1 Joint Test Action Group (JTAG) Interface
  • Packaged in 256-Terminal PBGA Package

CompactPCI is a trademark of PICMG – PCI Industrial Computer Manufacturers Group, Inc.
Intel is a trademark of Intel Corporation.
MicroStar BGA are trademarks of Texas Instruments
Other trademarks are the property of their respective owners

Description

The Texas Instruments PCI2060 is a 32-bit, asynchronous, PCI-to-PCI bridge that is fully compliant with the PCI Local Bus Specification, Revision 2.3 and the PCI-to-PCI Bridge Specification, Revision 1.1. The PCI2060 bridge makes it possible for the primary and secondary bus clocks to be completely asynchronous and supports the PCI clock frequency up to 66 MHz.

The PCI2060 bridge is architecture-configurable for the PCI Bus Power Interface Specification. It can be configured to support either revision 1.0 or revision 1.1. Power conservation is made possible by using 1.8-V core logic with a universal PCI interface compatible with 3.3-V and 5-V PCI signaling environments.

The PCI2060 bridge allows the primary and secondary buses to operate concurrently.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCI2060GHKACTIVE0 to 7011.90 | 1kuBGA MICROSTAR (GHK) | 257 View 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI2060IGHKACTIVE-40 to 8511.90 | 1kuBGA MICROSTAR (GHK) | 257 View 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCI2060ZHKACTIVE 11.90 | 1kuBGA MICROSTAR (ZHK) | 257  90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCI2060GHK
AmericasRochester Electronics 16
EuropeAvnet-SILICA 70
TI Lead Time*: 20 WeeksPCI2060IGHK
AmericasArrow 75
Avnet 81
WorldwideMouser Electronics 10
TI Lead Time*: 20 WeeksPCI2060ZHK
AmericasRochester Electronics 85
EuropeAvnet-SILICA 36
Compel >1k
WorldwideMouser Electronics 90
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCI2060GHK  TBD SNPB Level-3-220C-168 HRViewView
PCI2060IGHK  TBD SNPB Level-3-220C-168 HRViewView
PCI2060ZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI2060 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI2050B PCI-to-PCI Bridge PCI-PCI BRIDGES TI customers also evaluated this product.
PCI2250 32-Bit, 33 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 4-Master PCI-PCI BRIDGES TI customers also evaluated this product.
PCI2040 PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0 PCI-PCI BRIDGES TI customers also evaluated this product.
HPC3130A Hot Plug Controller PCI-PCI BRIDGES TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
DAC7631 Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
THS7316 3-Channel HDTV Video Amplifier with 5th Order Filters and 6dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
XIO2000A x1 PCI Express to PCI Bus Translation Bridge PCI EXPRESS-PCIE BRIDGES TI customers also evaluated this product.
DRV603 3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS79618 Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCI2060:

View All Tags

Other Support



Click Here